VS-SI-EB-EMV-1
-
Mounting frame
1656482
Mounting frame, for one front plate or socket, metal frame, matt nickel-plated, electrically conductive, transparent cover
Product details
| General | With lockable pressure lock |
| Product type | Mounting frame |
| Dimensional drawing |
|
| Width | 65 mm |
| Height | 38 mm |
| Length | 120 mm |
| Installation dimensions | |
| Width of the assembly cutout | 52 mm |
| Length of the assembly cutout | 91 mm |
| Material Housing | Zinc alloy (nickel-plated) |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -10 °C ... 60 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Assembly note | Suitable for panel thicknesses 1 mm ... 5 mm |
| When combining the 1656482 mounting frame and the 1054542, 1054543, 1054544 front panels, the lower PE pin on the mounting frame must be removed. The pin can be bent and removed with pliers. |
| Item number | 1656482 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7EAX |
| Product key | AF7EAX |
| GTIN | 4046356029858 |
| Weight per piece (including packing) | 206 g |
| Weight per piece (excluding packing) | 204,1 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27182806 |
| ECLASS-15.0 | 27182806 |
ETIM
| ETIM 10.0 | EC000456 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | ed8e8539-7aa2-4826-b1ac-956dccac54d6 |
| EF3.1 Climate Change | |
| CO2e kg | 2,756 kg CO2e |
Compatible products
-
-
VS-SI-SD-DE - Socket insert 1656505
-
VS-SI-SD-DE-G - Socket insert 1656518
-
VS-SI-SD-USA - Socket insert 1656521
-
VS-SI-SD-FR - Socket insert 1656534
-
VS-SI-SD-GB - Socket insert 1656547
-
VS-SI-SD-IT - Socket insert 1656550
-
VS-SI-FP-2RJ-MOD - Front plate 1656631
-
VS-SI-FP-BP - Front plate 1656657
-
VS-SI-FP-2F - Data front plate 1658532
-
EO-SI-FRAME - Adapter plate 0804522
-
UCT-EM (20X7) - Snap-in markers 0801494
-
UC-EM (20X7) - Snap-in markers 0825499
-
VS-FP-SD-D-RJ456A-BUBU - Data front plate 1054542
-
VS-SI-FP-2RJ45-5-MOD-BU/BU - Data front plate 1657766
-
SI-FP-R1A-U1A - Data front plate 1404499
-
SI-FP-2R1A-U1A - Data front plate 1404506
-
SI-FP-R1A-D1E - Data front plate 1404500
-
SI-FP-R1A-U1A/0,7 - Data front plate 1404512
-
VS-FP-SD-FR-RJ456A-BUBU - Data front plate 1054543
-
SI-FP-R1A-U1A-D1A - Data front plate 1404497
-
VS-SI-FP-2DSUB9-GC-BU/ST - Data front plate 1657708
-
SI-FP-R1A-D1B-U1A/0,7 - Data front plate 1404504
-
SI-FP-R1A-D1A - Data front plate 1404496
-
VS-FP-SD-GB-RJ456A-BUBU - Data front plate 1054544
-
SI-FP-D1A - Data front plate 1404501
-
VS-SI-SD-CN - Socket insert 1422485
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem