SC-RJ fiber optic connector, IP20, duplex, with fast connection technology, for polymer fiber 980/1000 µm, for individual wire diameter 2.2 mm
VS-SCRJ-POF-FA-IP20
-
FO connectors
1654879
FO connectors, degree of protection: IP20, number of positions: 2, MM, material: Metal, connection method: Push-Pull, cable outlet: straight, color: black
Product details
| General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.3 Connectors for inside environment (optical fibre) |
| Application | neutral |
| Type | SC-RJ |
| Number of positions | 2 |
| Connection profile | SC-RJ |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Attenuation | ≤ 1.5 dB (Insertion attenuation) |
| Transmission medium | FO |
| Transmission characteristics (category) | MM |
| Connection method | Push-Pull |
| Screw thread | ja |
| Width | 16.5 mm |
| Height | 11 mm |
| Length | 83 mm |
| Mechanical characteristics | |
| Ferrule diameter | 2.50 mm |
| Color | black |
| Material | Plastic |
| Flammability rating according to UL 94 | V0 |
| Ferrule material | Copper alloy |
| Housing material | Metal |
| Housing surface material | nickel-plated |
| Cable type | Plastic fiber |
| External cable diameter | 2.2 mm ... 2.2 mm |
| Wire diameter | 2.2 mm |
| Individual wire diameter | 2.2 mm |
| Flame resistance | yes |
| FO cable | |
| Number of fibers | 2 |
| Fiber | 980/1000 µm |
| Fiber type | POF |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Attenuation | ≤ 1.5 dB (Insertion attenuation) |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Ambient temperature (assembly) | 0 °C ... 50 °C |
| Flame resistance | yes |
| cable layer type | Indoors |
| Item number | 1654879 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ABNIAA |
| Product key | ABNIAA |
| GTIN | 4046356028844 |
| Weight per piece (including packing) | 17,35 g |
| Weight per piece (excluding packing) | 8,126 g |
| Customs tariff number | 85367000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170122 |
| ECLASS-15.0 | 19170122 |
ETIM
| ETIM 9.0 | EC001122 |
UNSPSC
| UNSPSC 21.0 | 43223300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PSM-LWL-KDHEAVY-980/1000 - FO cable 2744319
-
PSM-LWL-RUGGED-980/1000 - FO cable 2744322
-
PSM-LWL-RUGGED-FLEX-980/1000 - FO cable 2744335
-
FL FOC PN-B-980/1000 - FO cable 2313397
-
FL FOC PN-C-FLEX-980/1000 - FO cable 2313407
-
FOC-RUGGED-1012/IP20/... - FO patch cable 2901548
-
FOC-RUGGED-FLEX-1013/IP20/... - FO patch cable 2901549
-
FOC-PN-B-1000/IP20/... - FO patch cable 2901551
-
FOC-PN-C-1003/IP20/? - FO patch cable 2901552
-
FOC-KDHEAVY-1011/IP20/... - FO patch cable 2901553
-
VS-SCRJ-GOF-BU/BU - SC-RJ female insert 1652978
-
FOC-TOOL-FERRULECLEANER-2.50 - FO accessories 1407029
-
VS-SCRJ-POF-KONFTOOL-POLISH - FO accessories 1658820
-
VS-SCRJ-POF-POLISH - FO accessories 1656673
Your advantages
Compact design, thanks to SC-RJ pin connector pattern
Outstanding transmission properties
Suitable for quick and easy field assembly or repair
No bonding or polishing
Flexible application, thanks to reusable connector
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem