Bend protection sleeve, for SC-RJ/IP67 sleeve housing
Product details
Type
SCRJ
Connection profile
SCRJ
Cable outlet
straight
Transmission medium
FO
Color
gray
Material
Plastic
Flammability rating according to UL 94
V0
Housing material
Plastic
External cable diameter
5 mm ... 8.5 mm
Ambient conditions
Degree of protection
IP67
Ambient temperature (operation)
-40 °C ... 80 °C
Item number
1655056
Packing unit
100 pc
Minimum order quantity
100 pc
Note
Made to order (non-returnable)
Sales key
ABNNBZ
Product key
ABNNBZ
GTIN
4046356011556
Weight per piece (including packing)
6,376 g
Weight per piece (excluding packing)
5,716 g
Customs tariff number
39269097
Country of origin
DE
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.