VS-PPC-C1-RJ45-MNNA-PG9-8I6
-
RJ45 connector
1608113
RJ45 connector, degree of protection: IP65/IP67, number of positions: 8, 1 Gbps, CAT6, material: Metal, connection method: IDC fast connection, cable outlet: straight, color: silver, Ethernet
Product details
Product type | Data connector (cable side) |
Type | RJ45 |
Sensor type | Ethernet |
Number of positions | 8 |
Connection profile | RJ45 |
No. of cable outlets | 1 |
Type | RJ45 |
Shielded | yes |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Rated voltage (III/3) | 72 V (DC) |
Rated current | 1 A |
Nominal voltage UN | 48 V |
Nominal current IN | 1 A |
Transmission medium | Copper |
Transmission characteristics (category) | CAT6 |
Transmission speed | 1 Gbps |
Connection technology | |
Connection method | IDC fast connection |
Connection cross section AWG | 24 (solid) |
26 ... 25 (flexible) | |
Conductor cross section | 0.2 mm² (solid) |
0.14 mm² ... 0.18 mm² (flexible) |
Width | 22 mm |
Height | 30 mm |
Length | 57.7 mm |
Color | silver |
Material | Metal |
Flammability rating according to UL 94 | V0 |
Housing material | Metal |
Housing surface material | nickel-plated |
Cable seal material | TPE |
Contact material | Copper alloy |
Contact surface material | Gold over nickel |
Contact carrier material | PC |
O-ring material | NBR |
External cable diameter | 5 mm ... 8 mm |
Cable cross section | 0.14 mm² |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 200 |
Ambient conditions | |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Standards/specifications | IEC PAS 61076-3-117 |
Item number | 1608113 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNOAB |
Product key | ABNOAB |
Catalog page | Page 286 (PC-2011) |
GTIN | 4046356159951 |
Weight per piece (including packing) | 70 g |
Weight per piece (excluding packing) | 68,5 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440290 |
ETIM
ETIM 9.0 | EC002943 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
SCIP | f2894bc8-f16f-46ba-b1ed-5bbd879c03df |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem