VS-A-F-IP67-BK
-
Panel-mount frame
1658668
Panel mounting frame, IP67, for Freenet system, for round panel cutout, with grommet, without mounting screws, color: black
Product details
| Product type | Panel-mount frame |
| Application | Freenet |
| Type | Version 6 |
| Number of positions | 8 |
| Connection profile | RJ45 |
| Number of slots | 1 |
| Insulation characteristics | |
| Degree of pollution | 2 |
| Transmission medium | Copper |
| Dimensional drawing |
|
| Width | 36 mm |
| Height | 36 mm |
| Depth | 27.5 mm |
| Length | 27.6 mm |
| Color | black |
| Material | Plastic |
| Flammability rating according to UL 94 | V0 |
| Seal material | NBR |
| Seal material, flat gasket | NBR |
| Housing material | Plastic |
| Housing surface material | PA, light gray |
| Contact surface material | Au/Ni |
| Contact carrier material | Polyester GF |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 1000 |
| Ambient conditions | |
| Degree of protection | IP65/IP67 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Mounting type | Front mounting |
| Item number | 1658668 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | ABNNDA |
| Product key | ABNNDA |
| GTIN | 4046356163200 |
| Weight per piece (including packing) | 6,6 g |
| Weight per piece (excluding packing) | 5,73 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440392 |
| ECLASS-15.0 | 27440210 |
ETIM
| ETIM 10.0 | EC002310 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0,105 kg CO2e |
Compatible products
-
-
VS-08-SD-F - Protective cover 1652606
-
VS-08-BU/BU-RJ45-F - RJ45 coupling 1405617
-
VS-08-BU-RJ45-5-F/PK - RJ45 jack insert 1652936
-
VS-08-BU-RJ45-6-F/PK - RJ45 jack insert 1652949
-
VS-SCRJ-GOF-BU/BU - SC-RJ female insert 1652978
-
VS-04-BUA-BUB-F/IP67 - USB female insert 1653838
-
VS-04-BUA-FK-F/IP67 - USB female insert 1653854
-
VS-04-BUB-FK-F/IP67 - USB female insert 1653867
-
CUC-F-J1ZNI-S/R4IDC8 - RJ45 jack insert 1418984
-
CUC-F-D1ZNI-S/R4GCHP8 - RJ45 coupling 1086111
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem