Cable screw connection M20, metal, for oval cable 5 x 8 mm
Product details
Product type
Full screw connection
No. of cable outlets
1
No. of conductors
1
Shielded
no
Flammability rating according to UL 94
V0
Seal material
Thermoplastic elastomers
Material for screw connection
Brass, nickel-plated
External cable diameter Cable 1
5 mm ... 8 mm (For oval cable)
External cable diameter
5 mm ... 8 mm
Ambient conditions
Ambient temperature (operation)
-40 °C ... 80 °C
Item number
1689462
Packing unit
50 pc
Minimum order quantity
50 pc
Sales key
ABNMAY
Product key
ABNMAY
GTIN
4017918925222
Weight per piece (including packing)
29,89 g
Weight per piece (excluding packing)
28,86 g
Customs tariff number
39269097
Country of origin
DE
UNSPSC
UNSPSC 21.0
39121311
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.