Vehicle charging inlet for charging with alternating current (AC), compatible with type 2 AC vehicle charging connectors (EVSE), for installation in electric vehicles (EV).
CHARX T2HCI12-3AC32-3,0M2
-
Vehicle charging inlet
1570113
CHARX connect universal, AC type 2, Vehicle charging inlet, 32 A , 480 V AC, Single wires, length: 3 m, locking actuator: 12 V, 4-pos., M6, housing: black, for charging electric vehicles (EV) with alternating current (AC), IEC 62196-2, A protective cap is supplied as standard for the AC contacts.
Product details
| General | A protective cap is supplied as standard for the AC contacts. |
| Product family | CHARX connect universal |
| Application | for charging electric vehicles (EV) with alternating current (AC) |
| for installation in electric vehicles (EV) | |
| Charging standard | AC type 2 |
| Charging mode | Mode 2, 3 |
| Customer variations | On request |
| Note on the connection method | Crimp connection, cannot be disconnected |
| Temperature monitoring | AC contacts: PTC chain (DIN EN 60738-1) |
| Charging power and current (AC charging (3-phase)) | |
| Type of charging current | AC 3-phase |
| Charging current | 32 A AC (3-phase) |
| Charging power | 26 kW |
| Pin assignment (Leistungskontakte) | |
| Number | 5 (L1, L2, L3, N, PE) |
| Rated voltage | 480 V AC |
| Rated current | 32 A AC |
| Pin assignment (Signalkontakte) | |
| Type of signal transmission | Pulse width modulation with modulated Powerline communication in accordance with ISO/IEC 15118 / DIN SPEC 70121 |
| Number | 2 (CP, PP) |
| Rated voltage | 30 V AC |
| Rated current | 2 A |
| Coding | 4.7 kΩ (between PE and PP) |
| Insulation resistance | > 200 MΩ |
| Locking actuator | |
| Locking actuator | 12 V, 4-pos. |
| Right position | |
| Possible power supply range at the motor | 9 V ... 16 V |
| Maximum voltage for locking detection | 12 V |
| Typical motor current for locking | 0.25 A |
| Reverse current of the motor | max. 1.5 A |
| Max. dwell time with reverse current | 1 s |
| Recommended adaptation time | 600 ms |
| Pause time after entry or exit path | 3 s |
| Service life insertion cycles | > 10000 load cycles |
| Lock recognition | available |
| Mechanical emergency release | available |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Temperature sensors (PTC chain) | |
| Sensor type | PTC chain |
| Standards/regulations | DIN EN 60738-1 |
| Attachment point | Sensor for the AC contacts |
| Measuring range_resistance | 790 Ω ... 1420 Ω |
| Resistance | max. 1280 Ω ±5 K |
| Recommended measured current | ≤ 1 mA (Umax= 16 V DC) |
| Ambient temperature | -40 °C ... 130 °C (Operation) |
| Vehicle charging inlet | |
| Width | 112.8 mm |
| Height | 95.1 mm |
| Depth | 111.4 mm |
| Bore dimensions | |
| Width | 73 mm |
| Height | 73 mm |
| Depth | 73 mm |
| Color (Housing) | black (9005) |
| Color (Mating face) | black (9005) |
| Material (Housing) | Plastic |
| Material (Contact surface) | Silver |
| Cable length | 3 m |
| Cable type | Single wires |
| Single-core wires for AC | |
| Cable length | 3 mm |
| Cable structure | 5 x 6 mm² |
| Single wire, material | Silicone |
| Single wire, color | OG |
| External cable diameter | 15.90 mm ±0.3 mm |
| Cable resistance | ≤ 3.2 Ω/km |
| Single-core wire for PE | |
| Cable length | 3 m |
| Single-core wires for locking actuator | |
| Cable length | 2.5 m |
| Cable structure | 4 x 0.5 mm² |
| Single wire, material | PVC |
| Single wire, color | BU/RD, BU/GN, BU/YE, BU/BN |
| External cable diameter | 1.60 mm ±0.20 mm |
| Cable resistance | ≤ 37.1 Ω/m |
| Single-core wires for PTC temperature sensors | |
| Cable length | 2 m |
| Cable structure | 2 x 0.5 mm² |
| Single wire, material | PVC |
| Single wire, color | BN/GY |
| External cable diameter | 1.60 mm ±0.20 mm |
| Cable resistance | ≤ 37.1 Ω/m |
| Single-core wires for communication | |
| Cable length | 2 m |
| Cable structure | 2 x 0.5 mm² |
| Single wire, material | PVC |
| Single wire, color | BK |
| WH | |
| External cable diameter | 1.60 mm ±0.20 mm |
| Cable resistance | ≤ 37.1 Ω/m |
| Mechanical data | |
| Insertion/withdrawal cycles | > 10000 |
| Insertion force | < 100 N |
| Withdrawal force | < 100 N |
| Ambient conditions | |
| Degree of protection (Vehicle charging inlet) | IP55 (plugged in; when plugged in and ready to operate, the degree of protection is only ensued if both plug-in components are original products from Phoenix Contact or suitable standard-compliant products) |
| IP67 (Inner area of vehicle charging inlet) | |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | 4000 m (above sea level) |
| Standards | |
| Standards/regulations | IEC 62196-2 |
| Fixing screws | M6 |
| Screws included in the scope of delivery | none |
| Item number | 1570113 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | XWCAIC |
| Product key | XWCAIC |
| GTIN | 4067923058606 |
| Weight per piece (including packing) | 2.125 g |
| Weight per piece (excluding packing) | 2.035 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27144706 |
| ECLASS-15.0 | 27144706 |
ETIM
| ETIM 9.0 | EC002898 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Disodium 3,3'-[[1,1'-biphenyl]-4,4'-diylbis(azo)]bis(4-aminonaphthalene-1-sulphonate) (C.I. Direct Red 28) (CAS: 573-58-0) |
| SCIP | e5c24150-7021-4779-9e90-a91a6374fbd8 |
Compatible products
Your advantages
Complete product range
Uniform, space-saving dimensions for the installation space and the screw connection points of all Phoenix Contact vehicle charging inlets
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Integrated interlock during charging
Manual emergency release of the locking actuator
Protected and sealed against dirt and water with a high degree of protection
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem