NBC-UAGF2/1,8-E04/UAGM2
-
USB cable
1414038
USB cable, type A plug to type B socket, length: 1.8 m
USB cable, type A plug to type B socket, length: 1.8 m
| Product type | Data cable preassembled |
| Sensor type | USB 2.0 |
| Number of positions | 4 |
| Transmission medium | Copper |
| Transmission characteristics (category) | USB 2.0 |
| Connection 1 | |
| Type | Plug straight USB type A |
| Connection 2 | |
| Type | Socket straight USB type B |
| FireWire [980] | |
| Shielded | yes |
| Cable weight | 59 kg/km |
| Cable type | FireWire |
| Cable type (abbreviation) | 980 |
| Signal type/category | USB CAT7, 480 Mbps |
| FireWire CAT7, 400 Mbps | |
| Cable structure | 2x2xAWG26/7 + 2xAWG20/19, S/FTP |
| External cable diameter | 6.70 mm |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Conductor material | Bare Cu litz wires |
| Conductor structure signal line | 7x 0.15 mm |
| AWG signal line | 26 |
| Conductor structure, voltage supply | 19x 0.20 mm |
| Conductor cross-section | 2x 2x 0.14 mm² (Signal line) |
| AWG power supply | 20 |
| Material wire insulation | Cell PE (Signal line) |
| PVC (Power supply) | |
| Wire diameter incl. insulation | ≤ 1.05 mm (Signal line) |
| nom. 1.4 mm (Power supply) | |
| Single wire, color | white-blue, white-orange, white, black |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Aluminum-lined polyester foil |
| Overall twist | Two pairs and two power supply wires to the core |
| Shielding | Tinned copper braided shield |
| Nominal voltage, cable | ≤ 125 V |
| Test voltage, cable | 1000 V |
| Cable resistance | 150 Ω/km |
| Cable insulation resistance | 5 GΩ*km |
| Coupling resistance | 5.00 mΩ/m (at 10 MHz) |
| Wave impedance | 100 Ω ±5 % (at 100 MHz) |
| Working capacitance | 42 pF (per meter) |
| Signal runtime | 4.6 ns/m |
| Signal speed | 0.72 c |
| Interference suppression | 90.00 dB (up to 1000 MHz) |
| Tensile strength | ≤ 30 N |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 5 x D |
| Shield attenuation | 60.00 dB (up to 1000 MHz) |
| Resistance to oil | in accordance with EN 60811-2-1 |
| Flame resistance | complying with IEC 60332-2-2 |
| Other resistance | Microbe resistance as per DIN VDE 0282 |
| Hydrolysis resistance as per DIN 53504 | |
| Special properties | Free of substances which would hinder coating with paint or varnish |
| Ambient temperature (operation) | -10 °C ... 50 °C (Cable, flexible installation) |
| -40 °C ... 70 °C (cable, fixed installation) | |
| Item number | 1414038 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Sales key | ABNDBA |
| Product key | ABNDBA |
| GTIN | 4055626013572 |
| Weight per piece (including packing) | 96 g |
| Weight per piece (excluding packing) | 90,48 g |
| Customs tariff number | 85444290 |
| Country of origin | CN |
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060328 |
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |