EH 45 F-C DS/ABS-PC BK9005
   - 
  Upper housing part
    
      1074963
      
      
    
  
      DIN rail housing, Upper housing part, flat design, connection opening on both sides, connection opening on both sides, width: 45.1 mm, height: 74.65 mm, depth: 36.95 mm, color: black (similar RAL 9005)
      This product needs further products for operation.
      Mandatory accessories
    
  Product details
Compatible products
Your advantages
DIN rail or panel mounting for application-specific device attachment
        Easy design-in, thanks to variable housing form factor
        Complete flexibility, thanks to PCBs with horizontal, frontal, and orthogonal orientation to the front of the device
        Three cover versions for individual PCB connections
        Integration of a wide variety of PCB connection technologies for a functional device design