BC 53,6 OT 2P2P KMGY
-
Upper housing part
1538929
DIN rail housing for use in distribution boards in accordance with DIN 43880, modular upper housing part, SPT-THR, width: 53.6 mm, height: 89.7 mm, depth: 49.78 mm, color: light grey (similar RAL 7035)
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
| Housing type | Modular building installation housings |
| Housing series | BC |
| Product family | BC 53,6.. |
| Number of positions | 16 |
| Max. number of positions | 16 (pitch: 5 mm) |
| Ventilation openings present | yes |
| Dimensional drawing |
|
| Width | 53.6 mm |
| Height | 89.7 mm |
| Depth | 49.78 mm |
| Horizontal pitch | 3 Div. |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color (Upper housing part) | light grey (RAL 7035) |
| Material Upper housing part | PC |
| Flammability rating according to UL 94 | V0 |
| Surface characteristics | untreated |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60068-2-31:2008-05 |
| Height of fall | 50 cm |
| Frequency | 50 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 95 % |
| Number of PCB holders | 6 |
| Type of PCB mount | Latching |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | Snap in |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 1538929 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | ACHBAB |
| Product key | ACHBAB |
| GTIN | 4067923009998 |
| Weight per piece (including packing) | 30,4 g |
| Weight per piece (excluding packing) | 21,13 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27190603 |
| ECLASS-15.0 | 27190603 |
ETIM
| ETIM 9.0 | EC002779 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PTS 0,5/ 2-PH-5,75 BKRD KNX - PCB connector 1574300
-
PST 1,0/2-5,75 P20 THR R32 - Pin strip 1353228
-
SPT-THR 2,5/ 6-V-5,0 P20 R44 - PCB terminal block 1135338
-
SPT-THR 2,5/ 6-V-5,0 P26 - PCB terminal block 1135350
-
SPT-THR 2,5/ 4-V-5,0 P20 R44 - PCB terminal block 1135335
-
SPT-THR 2,5/ 4-V-5,0 P26 - PCB terminal block 1135348
-
BC F SPT 2,5/4 KMGY - Filler plug 1340861
-
BC 53,6 UT HBUS KMGY - Mounting base housing 1210716
-
BC 53,6 UT HBUS GY7042 - Mounting base housing 1566667
-
BC 53,6 DKL R GN - Housing cover 1556475
-
BC 53,6 DKL R BK - Housing cover 2201608
-
BC 53,6 DKL R KMGY - Housing cover 2896432
-
BC 53,6 DKL S TRANS - Housing cover 2896445
-
HBUS8 53,6-8P-1S BK - DIN rail bus connector 1249064
-
HBUS 53,6-16P-3S BK - DIN rail bus connector 2896322
-
HBUS 53,6-16P-1S BK - DIN rail bus connector 2896458
-
HBUS8-B SET BK - Protective cap 1252176
-
HBUS-B SET BK - Protective cap 2278173
-
PSTD 0,65X0,65/9-1-2,54 - Pin strip 1252180
-
PSTD 0,65X0,65/9-2,54 - Pin strip 2200700
-
PSTD 0,65X0,65/18-3IS-2,54 - Pin strip 2202993
-
FUSSRIEGEL 14,4 L30 SPERR OG - Base latch 2896998
-
BC 53,6 PLATE GY7035 - Insertion plate 1163650
-
BC 17,6 HS 90 AL - Heatsink 1754308
-
BC 35,6 HS 90 AL - Heatsink 1754330
-
BC 35,6 HS 45 AL - Heatsink 1754304
-
BC 53,6 HS 90 AL - Heatsink 1754315
-
BC 53,6 HS 45 AL - Heatsink 1754311
-
SHS M2,5X6 TX8 - Screw set 1756991
Your advantages
SPT-THR-harmonized housings enable fast device development and optimal protection for the electronics
Individual online configuration for diverse applications in building automation
Standard-compliant housing and installation dimensions for use in distribution boards
Easily find the right item for you: Use our intuitive Online Configurator
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem