UCS 125-87-F-GD-RPI 7035
-
Universal housings
1019724
Complete housing for printed-circuit boards. Includes housing half shells, side panels with openings for all relevant connections, adhesive pads for affixing the Raspberry Pi model B2 and B3 computers, screws for housing and PCB attachment; light gray housing with turquoise-blue corner inlays
Product details
Assembly note | The housing can be opened a maximum of 10 times. |
Note on application | Attach the adhesive pads: Make sure that the surface of the housing is clean, dry, and free of grease. Temperature range: +18°C ... +30°C / Closing pressure force: 60 N / Closing pressure time: 3 s |
General | Please observe the application note in the download area. |
Product type | Complete housing |
Housing type | Universal housings |
Housing series | UCS |
Product family | UCS 125-87 |
Number (Connection openings) | 6 |
Type | Flat design (GD), RPI |
Ventilation openings present | no |
Dimensional drawing |
|
Width | 125 mm |
Height | 87 mm |
Depth | 47 mm |
Dimensions | 100 mm x 62 mm (Maximum circuit board dimensions) |
PCB design | |
PCB thickness | 0.8 mm ... 3 mm |
Color (Housing) | light gray (RAL 7035) |
Color (Corner inlay) | turquoise green (RAL 5018) |
Material (Housing) | PC |
Material (Corner inlay) | PA |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 225 |
Surface characteristics | untreated |
Power dissipation single housing for 20 °C | |
Ambient temperature | 20 °C |
Reduction factor | 1 |
Mounting position | vertical |
Power dissipation | 9.7 W |
Power dissipation single housing for 30 °C | |
Ambient temperature | 30 °C |
Reduction factor | 0.85 |
Mounting position | vertical |
Power dissipation | 8.3 W |
Power dissipation single housing for 40 °C | |
Ambient temperature | 40 °C |
Reduction factor | 0.68 |
Mounting position | vertical |
Power dissipation | 6.5 W |
Power dissipation single housing for 50 °C | |
Ambient temperature | 50 °C |
Reduction factor | 0.55 |
Mounting position | vertical |
Power dissipation | 5.4 W |
Power dissipation single housing for 60 °C | |
Ambient temperature | 60 °C |
Reduction factor | 0.4 |
Mounting position | vertical |
Power dissipation | 3.9 W |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Test for substances that would hinder coating with paint or varnish | |
Specification | VW PV 3.10.7:2005-02 |
Result | Test passed |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Result, degree of protection, IP code | IP20 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Number of PCB holders | 1 |
Type of PCB mount | Bolt mounting |
Total PCB surface | 6000 mm² |
Thickness of the PCB | 0.8 mm ... 3 mm |
Supported form factors | Raspberry Pi |
Note on PCB holders | This product is prepared for a printed-circuit board. Additional printed-circuit boards can be mounted using adhesive pads (accessories). |
Mounting type | Screw mounting |
Mounting position | any |
Tightening torque / speed | Screw connection between housing halves: 1.2 - 1.4 Nm / 500 - 1000 rpm |
Mounting the PCB: 0.4 - 0.5 Nm / 500 - 1000 rpm |
Type of packaging | Box packaging |
Item number | 1019724 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ACFCAA |
Product key | ACFCAA |
GTIN | 4055626507538 |
Weight per piece (including packing) | 312,8 g |
Weight per piece (excluding packing) | 312,8 g |
Customs tariff number | 84879090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190104 |
ETIM
ETIM 9.0 | EC001031 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Perfluorobutane sulfonic acid (PFBS) and its salts (CAS: n/a) |
Compatible products
-
SF-TXH 10X80 - Screwdriver 1200149
-
SF-ASD 21 - Cordless screwdriver 1212532
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
SF-BIT-TX 10-50 - Screw insert 1212573
-
UCS CC 7035 - Corner inlay 2203395
-
UCS CC 9005 - Corner inlay 2203396
-
UCS SF 3,5X20 - Screw set 2203402
-
UCS SF 3,5X40 - Screw set 2203403
-
UCS GD 9005 - Mounting set 2203401
-
UCS PED 9005 - Stand 2203393
-
UCS PED 7035 - Stand 2203392
-
UCS PED 5018 - Stand 2203394
-
UCS WM-B 7035 - Wall bracket 2203718
-
UCS WM-B 9005 - Wall bracket 2203719
-
UCS WM-B 5018 - Wall bracket 2203391
-
UCS CP 7035 - Corner guards 2203346
-
UCS CP 9005 - Corner guards 2203347
-
UCS CP 5018 - Corner guards 2203348
-
UCS CS 7035 - Stacking adapters 2203720
-
UCS CS 9005 - Stacking adapters 2203721
-
UCS CS 5018 - Stacking adapters 1029039
-
UCS DIN 125-F 7035 - DIN rail adapter 2203838
-
HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
-
HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
-
HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
-
HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
-
UCS DIN 125-F 9005 - DIN rail adapter 1174338
-
UCS WM-MP 125-87 7035 - Adapter plate 1225407
Your advantages
High degree of application flexibility, thanks to the modular housing design
Flexible PCB attachment, adapts to virtually all form factors
Practical customization options
Reduced logistics outlay, thanks to components which are compatible with one another
Delivery as a complete housing with ready-machined side panels
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem