Supply AC loads reliably with the uninterruptible power supply from the QUINT range for DIN rails. Due to the online topology, the AC UPS delivers a pure sine curve in mains and battery operation. Combine the online UPS with various UPS-BAT energy storage devices. The USB interface makes it convenient to shut down your PC.
QUINT4-UPS/1AC/1AC/1KVA
-
Uninterruptible power supply
2320283
Uninterruptible power supply with IQ technology for DIN rail mounting. Input: 120/230 V AC, output: 120/230 V AC/1 kVA. Provides information regarding the state of charge, remaining runtime, and service life of the rechargeable battery module at any time, thereby increasing system availability.
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| AC operation | |
| Input voltage | 100 V AC -10 % / +20 % |
| 110 V AC -10 % / +20 % | |
| 120 V AC -10 % / +20 % | |
| 130 V AC -10 % / +20 % | |
| 200 V AC -20 % / +20 % | |
| 210 V AC -20 % / +20 % | |
| 220 V AC -20 % / +20 % | |
| 230 V AC -20 % / +15 % | |
| 240 V AC -20 % / +10 % | |
| Input voltage range | 90 V AC ... 264 V AC |
| Input voltage range AC | 184 V AC ... 264 V AC |
| 96 V AC ... 144 V AC | |
| Typical national grid voltage | 120 V AC |
| 230 V AC | |
| Voltage type of supply voltage | AC |
| AC frequency range | 45 Hz ... 65 Hz |
| Buffer period | 1 h (38 AH) |
| Current consumption | 10.4 A (100 V AC) |
| 10.5 A (110 V AC) | |
| 10.5 A (120 V AC) | |
| 9.7 A (130 V AC) | |
| 6.4 A (200 V AC) | |
| 6 A (210 V AC) | |
| 5.7 A (220 V AC) | |
| 5.5 A (230 V AC) | |
| 5.3 A (240 V AC) | |
| Variable connect threshold | Can be configured using UPS-CONF software |
| Power factor (cos phi) | 0.9 |
| Bypass fuse | T 15 A / 250 V (MDA -15-R) |
| Permissible backup fuse | B16 230 V AC |
| 20 A (120 V AC, Listed breaker) | |
| Digital Control (configurable) | |
| Designation | Remote |
| Low signal | Connection to SGnd with < 2.7 kΩ |
| High signal | Open (> 35 kΩ between Remote and SGnd) |
| Digital Control Low-Active (configurable) | |
| Battery-operated start 120 V AC low signal | Connection to SGnd with < 2.7 kΩ |
| Battery-operated start 120 V AC high signal | Open (> 200 kΩ between Bat.-Start and SGnd) |
| Classification according to IEC 62040-3 | VFI-SS-111 |
| Efficiency | > 92 % (120 V AC) |
| > 94 % (230 V AC) | |
| Nominal output voltage | 100 V AC |
| 110 V AC | |
| 120 V AC | |
| 130 V AC | |
| 200 V AC | |
| 210 V AC | |
| 220 V AC | |
| 230 V AC | |
| 240 V AC | |
| Form of output voltage | Pure sine |
| Nominal output current (IN) | 7.8 A (100 V AC) |
| 8.1 A (110 V AC) | |
| 8.3 A (120 V AC) | |
| 7.7 A (130 V AC) | |
| 5 A (200 V AC) | |
| 4.8 A (210 V AC) | |
| 4.5 A (220 V AC) | |
| 4.3 A (230 V AC) | |
| 4.2 A (240 V AC) | |
| POWER BOOST (IBoost) | 13 A (120 V AC) |
| 7 A (230 V AC) | |
| Output power | 778 VA (700 W) |
| 889 VA (800 W) | |
| 1000 VA (900 W) | |
| 1000 VA (900 W) | |
| 1000 VA (900 W) | |
| 1000 VA (900 W) | |
| 1000 VA (900 W) | |
| 1000 VA (900 W) | |
| 1000 VA (900 W) | |
| Apparent power | 1 kVA (UN 120 V AC) |
| Nominal power | 900 W (UN 120 V AC) |
| Maximum no-load power dissipation | typ. 17 W (120 V AC) |
| typ. 25 W (230 V AC) | |
| Power loss nominal load max. | typ. 79 W (120 V AC) |
| typ. 55 W (230 V AC) | |
| Crest factor | 2.8 |
| Switch-over time | 0 ms |
| Connection in parallel | yes, 2 |
| Connection in series | no |
| Mains operation | |
| Nominal output voltage | 120 V AC ±2 % |
| 230 V AC ±2 % | |
| Nominal output current (IN) | 8.3 A |
| 4.3 A (230 V AC) | |
| POWER BOOST (IBoost) | 13 A |
| 7 A | |
| Battery operation | |
| Nominal output voltage | 120 V AC ±2 % |
| 230 V AC ±2 % | |
| Nominal output current (IN) | 4.3 A (230 V AC) |
| 8.3 A (120 V AC) | |
| POWER BOOST (IBoost) | 7 A (230 V AC) |
| 13 A (120 V AC) | |
| Nominal output frequency | ± 60 Hz ±0.5 % (At an input frequency of 55 Hz to < 65 Hz) |
| ± 50 Hz ±0.5 % (At an input frequency of 45 Hz to < 55 Hz) | |
| Signal: AC OK | |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| Signal: Alarm | |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| Signal: Battery mode | |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| Signal: Ready | |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| Signal: P>Pn | |
| Output voltage | 24 V (SELV) |
| Continuous load current | ≤ 20 mA |
| Nominal voltage UN | 2x 24 V DC |
| End-of-charge voltage | 58 V (temperature compensated) |
| Charging current | 5 A |
| Nominal capacity range | 3.4 Ah ... 190 Ah (5x 38 Ah) |
| Battery technology | VRLA, VRLA-WTR |
| Charge characteristic curve | IU0U |
| Permissible backup fuse | 50 A / 58 V |
| Input | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 6 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 4 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.25 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 4 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.25 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 4 mm² |
| Conductor cross-section AWG min. | 30 |
| Conductor cross-section AWG max. | 10 |
| Stripping length | 8 mm |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Output | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 6 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 4 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.25 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 4 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.25 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 4 mm² |
| Conductor cross-section AWG min. | 30 |
| Conductor cross-section AWG max. | 10 |
| Stripping length | 8 mm |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Signal | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.2 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 2.5 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.2 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 2.5 mm² |
| Conductor cross-section AWG min. | 30 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 8 mm |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Interface | MINI-USB type B |
| Features | lockable |
| Maximum cable length | 3 m |
| Types of signaling | LED |
| Active switching output | |
| Signal output: Transistor output, active | |
| Signalization designation | AC OK |
| Status display | LED |
| Color | green |
| Signal output: Transistor output, active | |
| Signalization designation | Alarm |
| Status display | LED |
| Color | red |
| Signal output: Transistor output, active | |
| Signalization designation | Battery mode |
| Status display | LED |
| Color | yellow |
| Signal output: Transistor output, active | |
| Signalization designation | Ready |
| Signal output: Transistor output, active | |
| Signalization designation | P>Pn |
| Status display | LED |
| Color | green |
| Signal output | |
| Signalization designation | Reference potential for the signal inputs and outputs |
| Number of phases | 1 |
| Product family | QUINT AC UPS |
| MTBF (IEC 61709, SN 29500) | 217546 h (230 V AC, at 40 °C) |
| Insulation characteristics | |
| Protection class | I |
| Overvoltage category | II |
| Pollution degree | 3 (≤ 130 V AC) |
| 2 (> 200 V AC) | |
| Life expectancy (electrolytic capacitors) | |
| Time | 68970 h |
| Width | 290 mm |
| Height | 130 mm |
| Depth | 125 mm |
| Installation dimensions | |
| Installation distance right/left | 5 mm / 5 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Housing material | Metal |
| Hood version | Sheet steel, DIN EN ISO2081 coat - Fe/Zn 18/B/TopCoat transparent blue |
| Side element version | Aluminum plate, DIN EN 573-3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C (> 50 °C: 2,5 % / K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 3000 m (> 2000 m: 0,6 % / 100 m) |
| Climatic class | 3K3 (EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % |
| Shock | 15g in all directions (EN 60068-2-27) |
| Vibration (operation) | 5 Hz ... 100 Hz, 0.7g (EN 60068-2-6) |
| Uninterruptible power supply systems | |
| Standard designation | Uninterruptible power supply systems |
| Standards/specifications | EN 62040-1 |
| UL | |
| Identification | UL/C-UL Recognized UL 1778 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Interference emission | Noise emission in accordance with EN 62040-2 |
| Noise immunity | Immunity in accordance with EN 62040-2 |
| Noise immunity | Immunity in accordance with EN 61000-6-1 (residential), EN 61000-6-2 (industrial) |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 6 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV |
| ± 2 kV | |
| Output | ± 2 kV |
| Signal | ± 2 kV |
| ± 2 kV (USB) | |
| Comments | Criterion A (B for USB) |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Signal | 1 kV (asymmetrical) |
| Comments | Criterion A |
| Input/Output | ± 1 kV (symmetrical) |
| ± 2 kV (asymmetrical) | |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Power frequency magnetic field | |
| Standards/regulations | EN 61000-4-8 |
| Frequency | 50 Hz |
| 60 Hz | |
| Test field strength | 100 A/m |
| Comments | Criterion A |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Item number | 2320283 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMUI15 |
| Product key | CMUI15 |
| GTIN | 4055626244563 |
| Weight per piece (including packing) | 5.630 g |
| Weight per piece (excluding packing) | 5.151 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27040705 |
| ECLASS-15.0 | 27040705 |
ETIM
| ETIM 9.0 | EC000382 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
UL Recognized
Approval ID: FILE E 342453IECEE CB Scheme
Approval ID: DK-70737-ULEAC
Approval ID: RU S-DE.BL08.W.00764EAC
Approval ID: RU-DE.B.00184/20DNV
Approval ID: TAA00000BMABS
Approval ID: 23-2416092-PDAcUL Recognized
Approval ID: FILE E 359066UL Recognized
Approval ID: FILE E 359066| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 109,441 kg CO2e |
Compatible products
-
UPS-BAT/PB/24DC/4AH - Battery module 1274117
-
UPS-BAT/PB/24DC/7AH - Battery module 1274118
-
UPS-BAT/PB/24DC/12AH - Battery module 1274119
-
UPS-BAT/PB/24DC/20AH - Battery module 1348516
-
UPS-BAT/PB/24DC/40AH - Battery module 1354641
-
UPS-BAT/VRLA-WTR/24DC/13AH - Battery module 2320416
-
UPS-BAT/VRLA-WTR/24DC/26AH - Battery module 2320429
Your advantages
Smooth transition due to online topology
Pure sine curve in mains and battery operation
USB interface for connecting to industrial PCs, for example
Startup from the energy storage system possible, even without mains input
Can be switched in parallel for redundancy and increased performance
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem