Order information: Order crimp contacts 16 x Ø 1 mm, 2 x Ø 1.5 mm, 1 x Ø 1.5 (PE) separately
Coding
N
Material (Insulating body)
PA 6.6
Connection method
Crimp connection
Contact switching type
Socket
Application
Signal
Number of positions
19
Direction of rotation
Standard
Connection profile
16+2+FE
Number (Contact group 1)
3
Contact diameter (Contact group 1)
1.5 mm
Rated current Contact (Contact group 1)
10 A (for max. connection cross section)
Rated voltage Contact (Contact group 1)
48 V AC
74 V DC
Rated surge voltage
1.5 kV
Overvoltage category
II
Degree of pollution
3
Number (Contact group 2)
16
Contact diameter (Contact group 2)
1 mm
Litz wires Max. cross section (Contact group 2)
1 mm²
Rated current Contact (Contact group 2)
8 A
Overvoltage category
II
Degree of pollution
3
Housing
Type
Cable connector housing
Thread type
M23
Design
angled
Type of locking
Screw locking mechanism
Pg screw connection
none
Material (Housing)
GD-Zn
Material (Rotating parts)
CuZn
Material (Housing surface)
Ni
Material (Seal)
FPM (O-ring)
Seal material
FPM or NBR or EPDM
Degree of protection (plugged in)
IP67
Seal
External cable diameter
2 mm ... 14.5 mm
Seal material
NBR
Item number
1606740
Packing unit
8 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
ABRAIC
Product key
ABRAIC
GTIN
4046356261593
Weight per piece (including packing)
160,437 g
Weight per piece (excluding packing)
153,86 g
Customs tariff number
85366990
Country of origin
DE
UNSPSC
UNSPSC 21.0
39121413
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.