Order information: Order crimp contacts Ø 1 mm separately
Coding
N
Material (Insulating body)
PA 6.6
Connection method
Crimp connection
Contact switching type
Socket
Application
Signal
Number of positions
17
Direction of rotation
Standard
Connection profile
17
Number (Contact group 1)
17
Contact diameter (Contact group 1)
1 mm
Rated current Contact (Contact group 1)
8 A (for max. connection cross section)
Rated voltage Contact (Contact group 1)
48 V AC
74 V DC
Rated surge voltage
1.5 kV
Overvoltage category
III
Degree of pollution
3
Housing
Type
Cable connector housing
Thread type
M23
Type of locking
Screw locking mechanism
Pg screw connection
Pg16
Material (Housing)
GD-Zn
Material (Rotating parts)
CuZn
Material (Housing surface)
Ni
Material (Seal)
FPM (O-ring)
Seal material
FPM or NBR or EPDM
Degree of protection (plugged in)
IP67
Seal
External cable diameter
9.5 mm ... 11.5 mm
Seal material
FPM
Item number
1626045
Packing unit
20 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
ABRAIA
Product key
ABRAIA
GTIN
4046356876827
Weight per piece (including packing)
110,45 g
Weight per piece (excluding packing)
105,371 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-13.0
27440116
ECLASS-15.0
27440116
ETIM
ETIM 10.0
EC002635
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.