MNT-1 D
-
Type 3 surge protection device
2818180
Attachment plug with surge protection for mains sockets, optical power and error display. For country-specific use in: D, A, I, NL, S, E, N, FIN
Product details
Type | Attachment plug |
For country-specific use in | D, A, I, NL, S, E, FIN, P |
Surge protection fault message | optical |
IEC test classification | III |
EN type | T3 |
Dimensional drawing |
|
Width | 56 mm |
Height | 76.3 mm |
Depth | 78.2 mm |
Housing material | PA |
Mechanical data | |
Open side panel | No |
Direction of action | 1L-N & N-PE |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous operating voltage UC (L-PE) | 250 V AC |
Residual current IPE | ≤ 1 µA |
Operating effective current IC at UC | ≤ 0.8 mA |
Nominal discharge current In (8/20) µs (L-N) | 1.5 kA |
Nominal discharge current In (8/20) µs (L-PE) | 1.5 kA |
Maximum discharge current Imax (8/20) µs | 5 kA (total current) |
100 % lightning impulse sparkover voltage (1.2/50) µs (L-PE) | ≤ 1.1 kV |
Energy absorption symmetrical | 80 J |
Enery absorption, asymmetrical | 40 J |
Voltage protection level Up (L-N) | ≤ 1 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Residual voltage at In | ≤ 1.2 kV |
≤ 900 V | |
≤ 900 V | |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Max. required back-up fuse | 16 A (gL) |
Ambient conditions | |
Degree of protection | IP40 |
Ambient temperature (operation) | -20 °C ... 75 °C |
Standards | |
Standards/regulations | DIN VDE 0675-6 |
IEC 61643-1 |
Mounting type | Plugging into the mains socket |
Item number | 2818180 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | CL1421 |
Catalog page | Page 38 (TT-2005) |
GTIN | 4017918161644 |
Weight per piece (including packing) | 112,9 g |
Weight per piece (excluding packing) | 112,9 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem