PRT-1S-350/5S
-
Type 2 surge arrester
2908551
Surge protective device for space-saving PCB installation, in accordance with Type 2 / CLASS II, for single-phase TN and TT power supply systems.
Product details
Product type | Surge arrester |
Product family | PRINTRAB |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN-S |
TT | |
Type | PCB onboard surge protector |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Dielectric strength | < 2.2 kV (1 min) |
Dimensional drawing |
|
Width | 24 mm |
Height | 15.7 mm |
Depth | 25.3 mm |
Color | light gray (RAL 7035) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6 |
Material group | I |
Housing material | PA 6.6 |
Mode of protection | L-N |
L-PE | |
N-PE | |
Direction of action | L-N & L(N)-PE |
Nominal voltage UN | 230 V AC (TN) |
230 V AC (TT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 350 V AC |
Nominal discharge current In (8/20) µs | 5 kA |
Short-circuit current rating ISCCR | 1 kA |
Voltage protection level Up | ≤ 1.5 kV |
TOV behavior at UT (L-N) | 336 V AC (5 s / withstand mode) |
440 V AC (120 min / withstand mode) | |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. backup fuse with branch wiring | 16 A AC (MCB B/general purpose) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 105 °C |
Altitude | ≤ 5000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
UL specifications | |
Maximum continuous operating voltage MCOV | 350 V AC |
Maximum continuous operating voltage MCOV (L-N) | 350 V AC |
Maximum continuous operating voltage MCOV (L-G) | 350 V AC |
Maximum continuous operating voltage MCOV (N-G) | 350 V AC |
Nominal discharge current In | 5 kA |
Mode of protection | L-N |
N-G | |
L-G | |
Nominal voltage | 230 V AC |
Power distribution system | Single phase |
Nominal frequency | 50/60 Hz |
Measured limiting voltage MLV (L-N) | 1400 V |
Measured limiting voltage MLV (L-G) | 1400 V |
Measured limiting voltage MLV (N-G) | 1400 V |
SPD Type | 4CA |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
EN 61643-11 | |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | PCB mounting |
Mounting position | Internal |
Item number | 2908551 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | CL1471 |
Product key | CL1471 |
GTIN | 4055626309026 |
Weight per piece (including packing) | 22,3 g |
Weight per piece (excluding packing) | 22,3 g |
Customs tariff number | 85363010 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27171202 |
ECLASS-15.0 | 27171202 |
ETIM
ETIM 9.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Small-scale onboard surge protector
Reliable remote signaling alarm contact function
Conformance with current standards
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem