FLT-MB-T1-264/25-3+0-UT - Type 1+2+3 combined lightning current and surge arresters
1461301

Compact, non-pluggable lightning current/surge arrester free of leakage current based on wear-free carbon spark gap technology for 3-phase power supply networks with common N and PE (4-conductor system: L1, L2, L3, PEN), suitable for use in the unmetered area, discharge capacity of up to 100 kA for lightning protection levels I and II.

Product details









Compatible products



Your advantages

Safe operation and maximum system availability, thanks to reliable protection in the event of lightning current and surge voltages using innovative high-performance spark gap technology
Maximum performance in the smallest installation space for all common power supply systems
Suitable for use in the unmetered area, thanks to a protective circuit free of leakage current, and to a mechanical visual status indicator
Space-saving and inexpensive installation, thanks to the slim overall width
Informed at all times about the function of the protective effect, thanks to clear green/red indicator and optional remote indication contact