FLT-CP-3C-350/VZ
-
Type 1+2 special combined lightning current and surge arrester
2880846
Encapsulated and pluggable lightning current arrester for 3-phase current supply networks with PEN conductor, with ignition mechanism for triggering the operate voltage.
Product details
IEC test classification | I |
EN type | T1 |
Type | DIN rail module, two-section, divisible |
Number of positions | 3 |
Surge protection fault message | Optical, remote indicator contact |
Arrester can be tested with CHECKMASTER from software version: | From SW rev. 3.00 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz |
60 Hz | |
Nominal voltage UN | 240 V AC (L-PEN) |
415 V AC | |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Maximum operating voltage Umax. AC | 250 V AC |
Maximum operating voltage Umax DC | 125 V DC |
Max. operating current Imax | 1 A AC (inductive) |
1 A AC (ohmic) | |
30 mA DC (inductive) | |
200 mA DC (ohmic) | |
Min. permissible switching capacity | 0.12 VA (12 V, 10 mA) |
Connection method | Screw terminal blocks |
Screw thread | M5 |
Tightening torque, min | 4.5 Nm |
Stripping length | 18 mm |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 25 mm² |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 35 mm² |
Remote fault indicator contact | |
Connection method | Plug-in/screw connection via COMBICON |
Screw thread | M2 |
Tightening torque, min | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross section flexible min. | 0.14 mm² |
Conductor cross section flexible max. | 1.5 mm² |
Conductor cross section, rigid min. | 0.14 mm² |
Conductor cross section, rigid max. | 1.5 mm² |
Dimensional drawing |
|
Width | 106.9 mm |
Height | 95.8 mm |
Depth | 70 mm |
Horizontal pitch | 6 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PBT |
Mechanical data | |
Open side panel | No |
Direction of action | 3L-N/PE |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous operating voltage UC (L-PEN) | 350 V AC |
Rated load current IL | 125 A |
Protective conductor current IPE | ≤ 5 µA (Protective conductor current IPE) |
Nominal discharge current In (8/20) µs (L-PEN) | 25 kA (1 channel) |
75 kA (all channels) | |
Follow current quenching capacity Ifi (L-PEN) | 3 kA (effective 264 V) |
Voltage protection level Up (L-PEN) | ≤ 1.5 kV |
Response time tA (L-PEN) | ≤ 100 ns |
Max. backup fuse with branch wiring | 315 A (gL/gG, 125 A with serial through wiring) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 / IEC 61643-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
EN 61643-11 | |
UL 1449 | |
IEEE C62.1 | |
IEEE C62.34 | |
IEEE C62.45 |
Mounting type | DIN rail: 35 mm |
Item number | 2880846 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | CL1211 |
GTIN | 4046356049146 |
Weight per piece (including packing) | 908,4 g |
Weight per piece (excluding packing) | 908,4 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem