TU-09P1N128UDU
-
Cable connector
1612563
M23, Cable connector, series: TU, straight, shielded: yes, Bayonet locking, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Pin, Solder cup, cable diameter range: 2 mm ... 14.5 mm, coding: N, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance