TU-06P1N12WB00 - Device connector front mounting
1605903

M23, Device connector front mounting, series: TU, straight, shielded: yes, Bayonet locking, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Pin, Solder cup, Axial O-ring, Panel thickness min.: 1.5 mm, coding: N, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products