TPG121SGS/200630023 S00071
-
Touch panel
2401603
Rugged-Touch panel, 30.7 cm / 12.1"-TFT display (Analog resistive (GFG)), 800 x 600 pixel(s) (SVGA), 16.7 million colors, Arm® Cortex®-A8, 1000 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, TSvisIT, DualCAN.
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Operator panel |
Application | Rugged |
Computer data | |
Processor | Arm® Cortex®-A8, 1000 MHz |
Operating system | Windows® Embedded Compact 7 |
RAM | 512 MB LPDDR SDRAM |
Data storage system | NAND-Flash, 256 MB |
Slots | 1x SD |
Optional keys | without |
Display | |
Display type | 30.7 cm / 12.1"-TFT |
Screen resolution | 800 x 600 Pixel(s) (SVGA) |
Touch technology | Analog resistive (GFG) |
Display lighting type | LED |
Brightness | 360 cd/m² typical (adjustable) |
MTBF | 50000 h |
Color spectrum | 16.7 million colors |
Reading angle left | 80.00 ° |
Reading angle right | 80.00 ° |
Reading angle top | 65.00 ° |
Reading angle bottom | 75.00 ° |
Interfaces | 2x USB Host 2.0 |
Network | 1 x Ethernet (10/100 Mbps), RJ45 |
Bus system | DualCAN |
User software | TSvisIT |
Service life of battery | 5 years (typical) |
Supply | |
Power supply unit | 24 V DC ±20 % |
Real-time clock | |
Realtime clock | Yes |
Mounting type | Bolt fixing |
Ambient conditions | |
Degree of protection | IP67 (front), IP20 (back) |
NEMA 4X | |
Ambient temperature (operation) | -30 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Permissible humidity (operation) | 20 % ... 85 % |
External dimensions | |
Width / Height / Depth | 359 mm / 280 mm / 5 mm (Dimensions of the front plate) |
Installation dimensions | |
Width / Height / Installation depth | 323 mm / 244 mm / 58 mm (Mounting cutout, depth with bus if bus system present in the device) |
Item number | 2401603 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRCACE |
GTIN | 4055626254159 |
Weight per piece (including packing) | 2.750 g |
Weight per piece (excluding packing) | 2.750 g |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem