TP185SKG/200114041 S00134
-
Touch panel
1017116
Touch panel, 47 cm / 18.5"-TFT display (projective-capacitive (PCAP)), 1366 x 768 pixel(s) (WXGA), 65536 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Open platform, without bus system
Product details
| Product type | Operator panel |
| Computer data | |
| Processor | Arm® Cortex®-A8, 1000 MHz |
| Operating system | Windows® Embedded Compact 7 |
| RAM | 1 MB SRAM |
| 512 MB LPDDR RAM | |
| Data storage system | NAND-Flash, 1 GB |
| Slots | 1x SD |
| Extras | Integrated acoustic signal (buzzer) |
| Display | |
| Display type | 47 cm / 18.5"-TFT |
| Screen resolution | 1366 x 768 Pixel(s) (WXGA) |
| Touch technology | projective-capacitive (PCAP) |
| Display lighting type | LED |
| Brightness | 240 cd/m², typical (adjustable) |
| MTBF | 50000 h |
| Color spectrum | 65536 colors |
| Reading angle left | 85.00 ° |
| Reading angle right | 85.00 ° |
| Reading angle top | 80.00 ° |
| Reading angle bottom | 80.00 ° |
| Interfaces | 2x USB Host 2.0 |
| Network | 1 x Ethernet (10/100 Mbps), RJ45 |
| Bus system | without bus system |
| User software | Open platform |
| Service life of battery | 5 years (typical) |
| Supply | |
| Power supply unit | 24 V DC ±20 % |
| Typical current consumption | 1.2 A |
| Real-time clock | |
| Realtime clock | Yes |
| Mounting type | Front mounting |
| Material front plate | Aluminum (natural anodized) |
| Housing material | Steel sheet, zinc-plated |
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) |
| NEMA 4X | |
| Ambient temperature (operation) | 0 °C ... 50 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Altitude | 3000 m |
| Permissible humidity (operation) | 20 % ... 85 % |
| Shock | 15g, according to IEC 60068-2-27 |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| External dimensions | |
| Width / Height / Depth | 485 mm / 329 mm / 8 mm (Dimensions of the front plate) |
| Installation dimensions | |
| Width / Height / Installation depth | 475 mm / 311 mm / 53 mm |
| Item number | 1017116 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRCADA |
| Product key | DRCADA |
| GTIN | 4055626499437 |
| Weight per piece (including packing) | 5,6 g |
| Weight per piece (excluding packing) | 5,6 g |
| Customs tariff number | 84714100 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43211904 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 6(b), 6(b)-II, 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem