TP154BTM/A00690009 S00131
-
Touch panel
2401651
Touch panel, 39.05 cm / 15.4"-TFT display (analog resistive (polyester)), 1280 x 800 pixel(s) (WXGA), 262144 colors, Intel® Atom™ E3815 1.46 GHz, 4x USB Host 2.0, 1x COM (RS-232), 1x COM (RS-422/485), 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Compact 7, Open platform, DualCAN.
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Computer data | |
| Processor | Intel® Atom™ E3815 1.46 GHz |
| Operating system | Windows® Embedded Compact 7 |
| RAM | 2 GB DDR3 |
| Data storage system | Flash, 4 GB (integrated) |
| Slots | 1x SD |
| Extras | Integrated acoustic signal (buzzer) |
| Display | |
| Display type | 39.05 cm / 15.4"-TFT |
| Screen resolution | 1280 x 800 Pixel(s) (WXGA) |
| Touch technology | analog resistive (polyester) |
| Display lighting type | LED |
| Brightness | 360 cd/m² typical (adjustable) |
| MTBF | 50000 h |
| Color spectrum | 262144 colors |
| Reading angle left | 70.00 ° |
| Reading angle right | 70.00 ° |
| Reading angle top | 80.00 ° |
| Reading angle bottom | 80.00 ° |
| Interfaces | 4x USB Host 2.0 |
| 1x COM (RS-232) | |
| 1x COM (RS-422/485) | |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| Bus system | DualCAN |
| User software | Open platform |
| Service life of battery | 5 years (typical) |
| Supply | |
| Power supply unit | 24 V DC ±20 % |
| Max. current consumption | 1 A |
| Real-time clock | |
| Realtime clock | Yes |
| Mounting type | Front mounting |
| Material front plate | Aluminum (natural anodized) |
| Housing material | Steel sheet, zinc-plated |
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) |
| NEMA 4X | |
| Ambient temperature (operation) | 0 °C ... 50 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Altitude | 3000 m |
| Permissible humidity (operation) | 20 % ... 85 % |
| Shock | 15g, according to IEC 60068-2-27 |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| External dimensions | |
| Width / Height / Depth | 420 mm / 297 mm / 5 mm (Dimensions of the front plate) |
| Installation dimensions | |
| Width / Height / Installation depth | 396 mm / 273 mm / 103 mm (Mounting cutout, depth with bus if bus system present in the device) |
| Item number | 2401651 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DRCABA |
| GTIN | 4055626372600 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem