TP090STW/100110001 S00069
   - 
  Touch panel
    
      2400776
      
      
    
  
      Touch panel, 22.9 cm / 9"-TFT display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 16.7 million colors, Arm® Cortex®-A8, 800 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Open platform, without bus system.
Product details
| Product type | Operator panel | 
| Computer data | |
| Processor | Arm® Cortex®-A8, 800 MHz | 
| Operating system | Windows® Embedded Compact 7 | 
| RAM | 1 MB SRAM | 
| 512 MB LPDDR RAM | |
| Data storage system | NAND-Flash, 1 GB | 
| Slots | 1x SD | 
| Display | |
| Display type | 22.9 cm / 9"-TFT | 
| Screen resolution | 800 x 480 Pixel(s) (WVGA) | 
| Touch technology | analog resistive (polyester) | 
| Display lighting type | LED | 
| Brightness | 640 cd/m² typical (adjustable) | 
| MTBF | 70000 h | 
| Color spectrum | 16.7 million colors | 
| Reading angle left | 85.00 ° | 
| Reading angle right | 85.00 ° | 
| Reading angle top | 85.00 ° | 
| Reading angle bottom | 85.00 ° | 
| Interfaces | 2x USB Host 2.0 | 
| Network | 1 x Ethernet (10/100 Mbps), RJ45 | 
| Bus system | without bus system | 
| User software | Open platform | 
| Service life of battery | 5 years (typical) | 
| Supply | |
| Power supply unit | 24 V DC ±20 % | 
| Typical current consumption | 0.6 A | 
| Real-time clock | |
| Realtime clock | Yes | 
| Mounting type | Front mounting | 
| Material front plate | Aluminum (natural anodized) | 
| Housing material | Steel sheet, zinc-plated | 
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) | 
| NEMA 4X | |
| Ambient temperature (operation) | 0 °C ... 50 °C | 
| Ambient temperature (storage/transport) | -25 °C ... 70 °C | 
| Altitude | 3000 m | 
| Permissible humidity (operation) | 20 % ... 85 % | 
| Shock | 15g, according to IEC 60068-2-27 | 
| Vibration (operation) | 1g, according to EN 60068-2-6 | 
| External dimensions | |
| Width / Height / Depth | 260 mm / 172 mm / 5 mm (Dimensions of the front plate) | 
| Installation dimensions | |
| Width / Height / Installation depth | 252 mm / 164 mm / 54 mm (Mounting cutout, depth with bus if bus system present in the device) | 
| Item number | 2400776 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | DRCABA | 
| Product key | DRCABA | 
| GTIN | 4055626109992 | 
| Weight per piece (including packing) | 1.300 g | 
| Weight per piece (excluding packing) | 1.300 g | 
| Customs tariff number | 84714100 | 
| Country of origin | DE | 
UNSPSC
| UNSPSC 21.0 | 43211904 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes | 
| Exemption | 6(a), 6(a)-I, 6(b), 6(b)-II, 6(c), 7(a), 7(c)-I | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-15 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) | 
Compatible products
- 
    
      
- 
    
      MC 1,5/ 3-STF-3,5 BD:1-3 - PCB connector 1751312
- 
    
      USB FLASH DRIVE - USB memory stick 2402809
- 
    
      SD FLASH 2GB - Program/configuration memory 2988162
- 
    
      HMI BATTERY - Battery/accumulator 2701383
- 
    
      HMI SCB MOUNTING KIT 6 - Mounting material 2701385
- 
    
      HMI SCB MOUNTING KIT 8 - Mounting material 2701387
- 
    
      HMI WALL MOUNTING KIT - Mounting material 2701380
PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem