TP090ATW/107220000 S00001
   - 
  Touch panel
    
      2400764
      
      
    
  
      Touch panel, 22.9 cm / 9"-TFT display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 65536 colors, Arm9™, 200 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, TSvisRT, PROFIBUS DP.
Product details
| Product type | Operator panel | 
| Computer data | |
| Processor | Arm9™, 200 MHz | 
| Operating system | Windows® CE 5.0 | 
| RAM | 64 MB SDRAM | 
| 512 KB SRAM | |
| Data storage system | NOR-Flash, 32 MB | 
| Display | |
| Display type | 22.9 cm / 9"-TFT | 
| Screen resolution | 800 x 480 Pixel(s) (WVGA) | 
| Touch technology | analog resistive (polyester) | 
| Display lighting type | LED | 
| Brightness | 640 cd/m² typical (adjustable) | 
| MTBF | 70000 h | 
| Color spectrum | 65536 colors | 
| Reading angle left | 85.00 ° | 
| Reading angle right | 85.00 ° | 
| Reading angle top | 85.00 ° | 
| Reading angle bottom | 85.00 ° | 
| Interfaces | 2x USB Host 2.0 | 
| Optional interfaces | none | 
| Network | 1 x Ethernet (10/100 Mbps), RJ45 | 
| Bus system | PROFIBUS DP | 
| User software | TSvisRT | 
| Service life of battery | 5 years (typical) | 
| Supply | |
| Power supply unit | 24 V DC ±20 % | 
| Typical current consumption | 0.7 A | 
| Real-time clock | |
| Realtime clock | Yes | 
| Mounting type | Front mounting | 
| Material front plate | Aluminum (natural anodized) | 
| Housing material | Steel sheet, zinc-plated | 
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) | 
| NEMA 4X | |
| Ambient temperature (operation) | 0 °C ... 50 °C | 
| Ambient temperature (storage/transport) | -25 °C ... 70 °C | 
| Altitude | 3000 m | 
| Permissible humidity (operation) | 20 % ... 85 % | 
| Shock | 15g, according to IEC 60068-2-27 | 
| Vibration (operation) | 1g, according to EN 60068-2-6 | 
| External dimensions | |
| Width / Height / Depth | 260 mm / 172 mm / 5 mm (Dimensions of the front plate) | 
| Installation dimensions | |
| Width / Height / Installation depth | 252 mm / 164 mm / 66 mm (Mounting cutout, depth with bus if bus system present in the device) | 
| Item number | 2400764 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | DRCABB | 
| Product key | DRCABB | 
| GTIN | 4055626097671 | 
| Weight per piece (including packing) | 1.300 g | 
| Weight per piece (excluding packing) | 1.300 g | 
| Customs tariff number | 84714100 | 
| Country of origin | DE | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes | 
| Exemption | 6(a), 6(a)-I, 6(b), 6(b)-II, 6(c), 7(a), 7(c)-I | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-15
               An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) | 
Compatible products
PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem