Increasingly higher demands are being placed on safety and system availability – across all sectors. Processes are becoming more and more complex, not only in mechanical engineering and the chemical industry, but also in plant and automation technology. Demands on power engineering are also increasing constantly.
The timer relays in the ETD series can be used to control time sequences in production and process technology.
ETD-SL-2T-I
-
Timer relay
2866174
Pulse encoder with adjustable pulse and pause times (50 ms - 100 h), wide range power supply unit, 2 changeover contacts
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Timer relay |
Operating mode | 100% operating factor |
Mechanical service life | approx. 2x 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Service life electrical | approx. 2x 105 cycles at ohmic load, 1000 VA |
Nominal frequency | 48 Hz ... 63 Hz |
Nominal power consumption | 2.5 VA (1 W) |
Test voltage relay winding/relay contact | 4 kV |
Rated insulation voltage | 300 V |
Nominal power consumption | 2.5 VA (1 W) |
Input voltage range | 24 V DC ... 240 V DC -20 % ... +25 % |
24 V AC ... 240 V AC -15 % ... +10 % | |
Temperature coefficient, typical | ≤ 0.01 %/K |
Recovery time | 500 ms |
Function | lp: Switched-mode beginning with the pause |
li: Switched-mode beginning with the pulse | |
Flashing function beginning with pause, fixed time | no |
Clocking function beginning with pause, variable | yes |
Flashing function beginning with pulse, fixed time | no |
Clocking function beginning with pulse, variable | yes |
Setting range time | 50 ms ... 100 h (7 time end ranges) |
Basic accuracy | ± 1 % (of scale end value) |
Setting accuracy | ≤ 5 % (of scale end value) |
Repeat accuracy | ≤ 0.5 % ±5 ms |
Switching | |
Contact switching type | 2 floating changeover contacts |
Maximum switching voltage | 250 V AC (in acc. with IEC 60664-1) |
Interrupting rating (ohmic load) max. | 750 VA (3 A/250 V AC, module aligned, ≤ 5 mm spacing) |
1250 VA (5 A/250 V AC, module not aligned, ≥ 5 mm spacing) | |
Output fuse | 5 A (fast-blow) |
Connection method | Screw connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.5 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.5 mm² ... 2.5 mm² |
Conductor cross section AWG | 20 ... 14 |
Tightening torque | 1 Nm ... 1 Nm |
Status display | Green LED (POWER) |
Yellow LED (relay active) |
Width | 22.5 mm |
Height | 90 mm |
Depth | 113 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing insulation material | Polyamide PA, self-extinguishing |
Ambient conditions | |
Degree of protection (Housing) | IP40 (Housing) |
Degree of protection (Connection terminal blocks) | IP20 (Connection terminal blocks) |
Ambient temperature (operation) | -25 °C ... 55 °C |
-25 °C ... 40 °C (corresponds to UL 508) | |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Climatic class | 3K3 (in acc. with EN 60721) |
Permissible humidity (operation) | 15 % ... 85 % |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | UL/C-UL Listed UL 508 |
Electromagnetic compatibility | Conformance with EMC directive |
Low Voltage Directive | Conformance with Low Voltage Directive |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Standards/regulations | EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
Mounting position | any |
Item number | 2866174 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK66ZZ |
Product key | DK66ZZ |
GTIN | 4046356046602 |
Weight per piece (including packing) | 142,5 g |
Weight per piece (excluding packing) | 138,4 g |
Customs tariff number | 85364900 |
Country of origin | AT |
ECLASS
ECLASS-13.0 | 27371605 |
ETIM
ETIM 9.0 | EC001439 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Universal use thanks to wide range of functions and selectable time ranges
Variable supply voltage range
Time ranges from a few milliseconds to several days
2 floating changeover contact outputs
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem