Compact timer relay in 6.2 mm housing for controlling time sequences.
The time is set on the front of the device using a labeled thumbwheel, which is recessed to protect against accidental modification. A screwdriver is used to change the settings (blade width 2.5 mm).
The compact timer relays are available with different time ranges as well as with a screw, spring-cage, and push-in connection.
ETD-BL-1T-F- 10S-SP
-
Timer relay
2917654
Timer relay with flasher function (beginning with pulse) and an adjustable time range (0.1 s - 10 s), with spring-cage connection
Product details
Product type | Timer relay |
Operating mode | 100% operating factor |
Mechanical service life | approx. 2x 107 cycles |
Insulation characteristics | |
Insulation | Safe isolation |
Overvoltage category | III |
Pollution degree | 2 |
Service life electrical | approx. 2x 105 cycles at ohmic load, 1000 VA |
Rated insulation voltage | 300 V AC |
Rated surge voltage | 6 kV |
Input voltage range | 24 V DC (19.2 V DC ...30 V DC) |
Nominal current typ. | 15 mA (Relay ON) |
7 mA (Relay OFF) | |
Function | F: Flashing beginning with pulse |
Setting range time | 0.1 s ... 10 s |
Setting accuracy | ≤ 2.5 % (of scale end value) |
Repeat accuracy | ≤ 0.5 % (From the measuring range final value) |
Control | |
Control pulse length | min. 50 ms |
Switching | |
Contact switching type | 1 floating changeover contact |
Output fuse | 6.3 A (fast-blow) |
Connection method | Spring-cage connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 12 |
Status display | Green LED (POWER) |
Yellow LED (relay active) |
Width | 6.2 mm |
Height | 80 mm |
Depth | 86 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing insulation material | Polyamide PA, self-extinguishing |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 65 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Permissible humidity (operation) | 15 % ... 85 % |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 3 G Ex nA nC IIC T4 Gc X |
UL, USA/Canada | |
Identification | UL/C-UL Listed UL 508 |
GL | |
Identification | GL EMC 1 C |
Electromagnetic compatibility | Conformance with EMC directive |
Low Voltage Directive | Conformance with Low Voltage Directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Standards/regulations | EN 50178 |
Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
Mounting position | any |
Item number | 2917654 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | DK6471 |
Catalog page | Page 731 (IF-2011) |
GTIN | 4046356367806 |
Weight per piece (including packing) | 66,7 g |
Weight per piece (excluding packing) | 50,9 g |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Your advantages
6.2 mm narrow design width
High level of setting accuracy thanks to labeled and illuminated thumb wheel
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem