UT 6-TMC M 10A
-
Thermal-magnetic device circuit breaker
0916610
Thermal-magnetic circuit breaker, 1-pos., for DIN rail mounting
Product details
| Product type | Thermomagnetic device circuit breakers |
| Product family | UT 6-TMC |
| Type | DIN rail module, one-piece |
| Number of positions | 1 |
| Number of connections | 2 |
| Number of rows | 1 |
| No. of channels | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Fuse type | Automatic device |
| Maximum power dissipation for nominal condition | ≤ 1.23 VA |
| General | |
| Operating voltage | 50 V AC ... 264 V AC (48 - 62 Hz) |
| 5 V DC ... 30.8 V DC | |
| Rated voltage | 240 V AC (50/60 Hz) |
| 28 V DC | |
| 240 V AC (50/60 Hz) | |
| 28 V DC | |
| Rated insulation voltage Ui | 440 V AC |
| Rated current IN | 10 A |
| Rated surge voltage | 2.8 kV |
| Insulation resistance Riso | > 100 MΩ (main contact) |
| Type of actuation | S type |
| Tripping method | TM (thermal-magnetic) |
| Tripping level | Trip-free mechanism (positive) |
| Device resistance | 12.3 mΩ |
| Required backup fuse | 25 A |
| Rated short-circuit switching capacity Icn | 200 A (240 V AC) |
| 400 A (28 V DC) | |
| Dielectric strength | 2000 V |
| Switching cycles, max. | 6000 (at 1 x In) |
| 50 (at 1.5 x In) | |
| 40 (at 6 x In) | |
| Fuse | M1 (normal blow) |
| Power dissipation | ≤ 1.23 VA |
| Temperature derating | 7.8 A DC (at -30 °C) |
| 8.1 A DC (at -20 °C) | |
| 8.4 A DC (at -10 °C) | |
| 8.7 A DC (at 0 °C) | |
| 9 A DC (at 10 °C) | |
| 10 A DC (at 23 °C) | |
| 10.5 A DC (at 30 °C) | |
| 11.5 A DC (at 40 °C) | |
| 12.1 A DC (at 50 °C) | |
| 13 A DC (at 60 °C) | |
| Contact switching type | none |
| Indicator/remote signaling | |
| Connection name | Auxiliary contact |
| Nominal cross section | 6.00 mm² |
| Rated cross section AWG | 8 |
| Connection method | Screw connection |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M4 |
| Tightening torque | 1.5 ... 1.8 Nm |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 10 mm² |
| Cross section AWG | 24 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 10 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 6 mm² |
| 2 conductors with same cross section, solid | 0.2 mm² ... 2.5 mm² |
| 2 conductors with same cross section, flexible | 0.2 mm² ... 2.5 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 4 mm² |
| Nominal current | 10 A |
| Nominal voltage | 240 V AC |
| 28 V DC | |
| Nominal cross section | 6 mm² |
| Main contact | |
| Connection method | Screw connection |
| Screw thread | M4 |
| Tightening torque | 1.5 Nm ... 1.8 Nm |
| Stripping length | 12 mm |
| Conductor cross-section flexible | 0.2 mm² ... 10 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 10 mm² |
| Conductor cross-section AWG | 24 ... 8 |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 4 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 6 mm² |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 6 mm² |
| Width | 12.3 mm |
| Height | 85.5 mm |
| Depth | 89.5 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V-0 |
| Insulating material | PA66 |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Degree of protection | IP40 (Actuation area) |
| IP20 (Connection area) | |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Altitude | 2000 m (acc. to EN 60934) |
| Standards/specifications | EN 60934 |
| Standards/specifications | UL 1077 |
| Standards/specifications | CSA 22.2 |
| Note | No. 235 |
| Mounting type | DIN rail: 35 mm |
| Item number | 0916610 |
| Packing unit | 6 pc |
| Minimum order quantity | 6 pc |
| Sales key | CLA122 |
| Product key | CLA122 |
| GTIN | 4046356449069 |
| Weight per piece (including packing) | 64,516 g |
| Weight per piece (excluding packing) | 64,516 g |
| Customs tariff number | 85362010 |
| Country of origin | CZ |
ECLASS
| ECLASS-13.0 | 27140401 |
| ECLASS-15.0 | 27140401 |
ETIM
| ETIM 9.0 | EC003538 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FBS 2-6 - Plug-in bridge 3030336
-
FBS 3-6 - Plug-in bridge 3030242
-
FBS 4-6 - Plug-in bridge 3030255
-
FBS 5-6 - Plug-in bridge 3030349
-
FBS 10-6 - Plug-in bridge 3030271
-
FBS 20-6 - Plug-in bridge 3030365
-
UC-TM 12 - Marker for terminal blocks 0819194
-
ZB 12:UNPRINTED - Zack marker strip 0812120
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
SZS 0,8X4,0 VDE - Screwdriver 1212508
Your advantages
Simple feed-in due to bridging capability
using CLIPLINE complete accessories
High system availability, thanks to easy resetting
Quick and easy identification with large-area marking options
The right device for every application, thanks to a nominal current range of 0.5 to 16 A
Space savings of 30 % compared to miniature circuit breakers owing to the compact width of 12.3 mm
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem