TMCP 3 F1 300 8,0A
-
Thermal-magnetic device circuit breaker
0916369
Thermal-magnetic circuit breaker, 3-pos., fast blow, 1 N/O contact and 1 N/C contact
Product details
| Product type | Thermomagnetic device circuit breakers |
| Product family | TMCP |
| Type | Male |
| Number of positions | 3 |
| Potentials | 3 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Fuse type | Automatic device |
| Maximum load current | main contact - Dependent on nominal current |
| 1 A (auxiliary contact) | |
| General | |
| Rated voltage | 250 V AC |
| 65 V DC | |
| Rated current IN | 8 A |
| Rated surge voltage | 2.5 kV |
| Insulation resistance Riso | > 100 MΩ (500 V DC) |
| Auxiliary circuit | 240 V AC / 1 A (Low-induction) |
| 65 V AC / 1 A (Low-induction) | |
| Tripping method | TM (thermal-magnetic) |
| Device resistance | 0.025 Ω |
| Rated short-circuit switching capacity Icn | 800 A |
| 2500 A (32 V DC) | |
| Short-circuit switching capacity | 5000 A (UL 1077: 277 V AC/480 V AC) |
| 2000 A (UL 1077: 65 V DC) | |
| Dielectric strength | 3000 V AC (Actuation area) |
| 1500 V AC (Main to auxiliary circuit) | |
| 1000 V AC (Auxiliary circuit 11 - 12 to 23 - 24) | |
| 1500 V (Position to position) | |
| Switching cycles, max. | 10000 (At 1 x In, inductive) |
| Fuse | F1 (fast blow) |
| Contact switching type | 3 N/O contacts |
| 3 N/C contacts | |
| Maximum load current | main contact - Dependent on nominal current |
| 1 A (auxiliary contact) | |
| Connection method | pluggable |
| Connection method | pluggable |
| Connection method | pluggable |
| Width | 37.5 mm |
| Height | 50 mm |
| Depth | 78.5 mm |
| Complete module width | 38 mm |
| Complete module height | 115 mm |
| Complete module depth | 121 mm |
| Flammability rating according to UL 94 | V-2 |
| Insulating material group | II |
| Insulating material | PA66 |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Degree of protection | IP30 (Actuation area) |
| IP00 (Connection area) | |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Humidity test | 240 h, 95 % RH, 40 °C |
| Standards/specifications | EN 60934 |
| Standards/specifications | UL 1077 |
| Mounting type | on base element |
| Item number | 0916369 |
| Packing unit | 2 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 04 |
| Product key | CLA123 |
| GTIN | 4017918601072 |
| Weight per piece (including packing) | 154,7 g |
| Weight per piece (excluding packing) | 150 g |
| Country of origin | DE |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem