TMC 3 F1 122  1,0A
   - 
  Thermal-magnetic device circuit breaker
    
      0915153
      
      
    
  
      Thermal-magnetic circuit breaker, 3-pos., fast blow, 1 N/O contact and 2 N/C contacts, with universal foot for mounting on NS 32 or NS 35
Product details
| Product type | Thermomagnetic device circuit breakers | 
| Product family | TMC | 
| Number of positions | 3 | 
| Number of connections | 4 | 
| Number of rows | 2 | 
| Potentials | 2 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Fuse type | Automatic device | 
| Maximum load current | 1 A (for 6 mm² conductor cross-section - main contact) | 
| 1 A (for 6 mm² conductor cross-section - auxiliary contact) | |
| Rated surge voltage | 4 kV | 
| Switching capacity ICN | 400 A for nominal currents 0.2 - 5 A | 
| 800 A for nominal currents 6 - 16 A | |
| General | |
| Fuse | F1 (fast blow) | 
| Contact switching type | 1 N/O contact | 
| 2 N/C contacts | |
| Maximum load current | 1 A (for 6 mm² conductor cross-section - main contact) | 
| 1 A (for 6 mm² conductor cross-section - auxiliary contact) | |
| Main contact | |
| Connection method | Screw connection | 
| Screw thread | M3 | 
| Tightening torque | 0.6 ... 0.8 Nm | 
| Stripping length | 12 mm | 
| Internal cylindrical gage | A3 | 
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² | 
| Cross section AWG | 24 ... 10 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² | 
| 2 conductors with same cross section, solid | 0.2 mm² ... 0.75 mm² | 
| 2 conductors with same cross section, flexible | 0.2 mm² ... 0.75 mm² | 
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² | 
| Nominal current | 1 A | 
| Nominal voltage | 250 V AC | 
| 65 V DC | |
| Auxiliary contact | |
| Connection method | Screw connection | 
| Screw thread | M3 | 
| Tightening torque | 0.6 ... 0.8 Nm | 
| Stripping length | 12 mm | 
| Internal cylindrical gage | A1 | 
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² | 
| Cross section AWG | 24 ... 14 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² | 
| 2 conductors with same cross section, solid | 0.2 m² ... 0.75 m² | 
| 2 conductors with same cross section, flexible | 0.2 m² ... 0.75 mm² | 
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.5 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 0.75 mm² | 
| Nominal current | 1 A | 
| Nominal voltage | 250 V AC | 
| 65 V DC | |
| Width | 37.5 mm | 
| Height | 82.5 mm | 
| Depth | 96 mm | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA-F | 
| Mechanical data | |
| Open side panel | No | 
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 60 °C | 
| Mounting type | DIN rail: 35 mm | 
| Item number | 0915153 | 
| Packing unit | 2 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | 04 | 
| Product key | CLA121 | 
| GTIN | 4017918009830 | 
| Weight per piece (including packing) | 196,3 g | 
| Weight per piece (excluding packing) | 196,3 g | 
| Country of origin | DE | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
- 
    
      SZS 0,6X3,5 - Screwdriver 1205053
- 
    
      NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
- 
    
      NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
- 
    
      NS 32 CU/120QMM UNPERF 2000MM - DIN rail, unperforated 1201280
- 
    
      NS 32 AL UNPERF 2000MM - DIN rail, unperforated 1201028
- 
    
      NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
- 
    
      NS 32 CU/35QMM UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201358
- 
    
      NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
- 
    
      NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
- 
    
      NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
- 
    
      NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
- 
    
      NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
- 
    
      NS 35/15 PERF 2000MM - DIN rail perforated 1201730
- 
    
      E/UK 1 - End bracket 1201413
PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem