TMC 1 M1 100 0,6A
-
Thermal-magnetic device circuit breaker
0914413
Thermal-magnetic circuit breaker, 1-pos., normal blow, 1 N/O contact, with universal foot for mounting on NS 32 or NS 35
Product details
| Product type | Thermomagnetic device circuit breakers |
| Product family | TMC |
| Type | DIN rail module, one-piece |
| Number of positions | 1 |
| Number of connections | 4 |
| Number of rows | 2 |
| No. of channels | 1 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Fuse type | Automatic device |
| General | |
| Rated voltage | 250 V AC |
| 65 V DC | |
| Rated current IN | 0.6 A |
| Rated surge voltage | 2.5 kV |
| Insulation resistance Riso | > 100 MΩ (500 V DC) |
| Auxiliary circuit | 240 V AC / 1 A (Low-induction) |
| 65 V AC / 1 A (Low-induction) | |
| Tripping method | TM (thermal-magnetic) |
| Device resistance | 3 Ω |
| Rated short-circuit switching capacity Icn | 400 A |
| 2500 A (32 V DC) | |
| Short-circuit switching capacity | 5000 A (UL 1077: 277 V AC) |
| 2000 A (UL 1077: 65 V DC) | |
| Dielectric strength | 3000 V AC (Actuation area) |
| 3000 V AC (Main to auxiliary circuit) | |
| Switching cycles, max. | 10000 (At 1 x In, inductive) |
| Fuse | M1 (normal blow) |
| Contact switching type | 1 N/O contact |
| Indicator/remote signaling | |
| Connection name | Auxiliary contact |
| Operating voltage | 240 V AC |
| 65 V DC | |
| Operating current | 0.6 A AC (Low-induction) |
| Main contact | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.6 ... 0.8 Nm |
| Stripping length | 12 mm |
| Internal cylindrical gage | A3 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Cross section AWG | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| 2 conductors with same cross section, solid | 0.2 mm² ... 0.75 mm² |
| 2 conductors with same cross section, flexible | 0.2 mm² ... 0.75 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
| Nominal current | 0.6 A |
| Nominal voltage | 250 V AC |
| 65 V DC | |
| Auxiliary contact | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.6 ... 0.8 Nm |
| Stripping length | 12 mm |
| Internal cylindrical gage | A1 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Cross section AWG | 24 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| 2 conductors with same cross section, solid | 0.2 m² ... 0.75 m² |
| 2 conductors with same cross section, flexible | 0.2 m² ... 0.75 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 0.75 mm² |
| Nominal current | 0.6 A |
| Nominal voltage | 250 V AC |
| 65 V DC | |
| Main contact | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.6 Nm ... 0.8 Nm |
| Stripping length | 12 mm |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Conductor cross-section AWG | 24 ... 10 |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 4 mm² |
| Auxiliary contact | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.6 Nm ... 0.8 Nm |
| Stripping length | 12 mm |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Dimensional drawing |
|
| Width | 12.5 mm |
| Height | 82.5 mm |
| Depth | 96 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V-2 |
| Insulating material group | II |
| Insulating material | PA66 |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Degree of protection | IP30 (Actuation area) |
| IP20 (Connection area) | |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Humidity test | 240 h, 95 % RH, 40 °C |
| Standards/specifications | EN 60934 |
| Standards/specifications | UL 1077 |
| Mounting type | DIN rail: 35 mm |
| Item number | 0914413 |
| Packing unit | 6 pc |
| Minimum order quantity | 1 pc |
| Sales key | CLA121 |
| Product key | CLA121 |
| GTIN | 4017918009090 |
| Weight per piece (including packing) | 69 g |
| Weight per piece (excluding packing) | 67,6 g |
| Customs tariff number | 85362010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27140401 |
| ECLASS-15.0 | 27140401 |
ETIM
| ETIM 9.0 | EC003538 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 0ceb4738-4b59-43f8-a11d-c5c4e1f56f5b |
| EF3.0 Climate Change | |
| CO2e kg | 3,61 kg CO2e |
Compatible products
Note: Applying some accessories below might limit this product.
-
EB 80-12 - Insertion bridge 3009338
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 32 CU/120QMM UNPERF 2000MM - DIN rail, unperforated 1201280
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 32 CU/35QMM UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201358
-
NS 32 AL UNPERF 2000MM - DIN rail, unperforated 1201028
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
E/UK 1 - End bracket 1201413
-
SZS 0,6X3,5 - Screwdriver 1205053
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem