The narrow, 6.2 mm wide MINI MCR-SL-TC-UI... is a configurable, 3-way isolated temperature transducer. It is suitable for the connection of thermocouple types J and K in accordance with IEC 60584-1.
Electrically isolated 0 ... 20 mA, 4 ... 20 mA, 0 ... 10 V, 0 ... 5 V, 1 ... 5 V, 10 ... 0 V, 20 ... 0 mA, or 20 ... 4 mA standard analog signals are available on the output side.
The DIP switches, which can be accessed on the side of the housing, are used to configure the following parameters:
- Sensor type
- Temperature range to be measured
- Cold junction compensation on/off
- Output signal
- Type of error evaluation
Power (19.2 V DC to 30 V DC) can either be supplied via the connection terminal blocks of the modules or in conjunction with the DIN rail connector.
MINI MCR-SL-TC-UI
-
Thermocouple measuring transducer
2864448
MCR temperature transducer for thermocouples, can be configured via DIP switches, with screw connection, order configuration
Free download available.
Downloads
Product details
Compatible products
Your advantages
Power supply possible via the foot element (TBUS)
For J and K thermocouples according to IEC 60584
Error indication via diagnostic LED and analog signal
Internal cold junction compensation
Highly-compact temperature transducer for electrical isolation, conversion, amplification, and filtering of thermocouple signals to create standard signals
Temperature measuring range of -150°C to +1350°C
Input and output signals can be configured via DIP switches
3-way isolation