Test adapters are not supplied as standard with the CHECKMASTER 2. The required test adapters must be ordered separately.
    
  
  CHECKMASTER 2
   - 
  Test device
    
      2905256
      
      
    
  
      CHECKMASTER 2 test device for testing the correct function of surge protective devices from Phoenix Contact.
      This product needs further products for operation.
      Mandatory accessories
    
  
      Free download available.
      Downloads
    
  Product details
Compatible products
Your advantages
Fully automatic electrical testing of pluggable surge protective devices due to integrated PLC with high-voltage power supply unit
        Easy replacement of test adapters due to tool-free interlocking
        Electrical test with voltages of up to 2,000 V DC possible - depending on the type of surge protective device
        Convenient operation via LC touch screen and bar code scanner
        Convenient read-out of test results and easy firmware updates via integrated USB interface
        Robust plastic transport case with removable lid
        Additional compartment for another test adapter
        No additional software required
        No data cable required
        Easy transfer of test reports to Office programs
        Easy system software update via USB stick
        USB interface for connecting standard USB sticks
        Barcode scanner for automatic identification of surge protective devices and for reading user-specific barcodes (e.g., plant identification codes)
        Automatic and program-controlled testing of surge protective devices
        Integrated programmable logic controller with high-voltage source and constant current source
        Easy and tool-free changing of test adapters
        Modular test device for virtually all plug-in surge arresters from Phoenix Contact
        Easy operation by means of color touch display with virtual keypad