IBS PCI SC/I-T
-
Termination board
2725260
Product details
| Notes on operation | From item revision 15, the controller board will no longer be equipped with a NVRAM (Non-Volatile Random-Access-Memory) due to component discontinuation. The fundamental functionality of the controller board is not affected. In applications that access the NVRAM, applicative countermeasures will have to be taken. |
| Note on application | |
| Note on application | Only for industrial use |
| Product type | PC controller board |
| Type | PC card |
| Set comprises | 2732981 IBS PCI SC SYSKIT |
| 2732994 IBS PCI SC SYSKIT E | |
| Format | Short plug-in card, 1-slot |
| Control system | IBM-compatible PCs with PCI slot |
| Operating system | Windows NT |
| Windows 2000 | |
| Windows XP | |
| Windows 7 (64 bit) | |
| Windows 8/10 (32 & 64 bit) | |
| Venturcom RTX 5.x | |
| Further types on request | |
| Addressable areas | |
| I/O | 16 bytes I/O, PnP |
| INTERBUS-Master | |
| Number of devices with parameter channel | max. 126 |
| Local diagnostics | |
| Designation | SC, HF, PF, BSA, FAIL |
| Monitored function | INTERBUS |
| Optical representation | Status display via LED |
| Functionality | |
| Control system | IBM-compatible PCs with PCI slot |
| System requirements | |
| Configuration tool | CMD from version 4.5x |
| Config+ from version 1.00 onwards | |
| Diagnostics tool | DIAG+ from version 1.0x |
| Application interface | HFI |
| DDI | |
| Driver | Windows NT |
| Windows 2000 | |
| Windows XP | |
| Windows 7 (64 bit) | |
| Windows 8/10 (32 & 64 bit) | |
| Venturcom RTX 5.x | |
| Further types on request | |
| Local diagnostics | SC, HF, PF, BSA, FAIL INTERBUS Status display via LED |
| Transmission medium | Copper |
| Maximum power dissipation for nominal condition | max. 3.5 W |
| Supply | |
| Supply voltage | 5 V DC |
| Supply voltage range | ± 5 % (including ripple) |
| Power supply connection | Via PCI bus |
| Typical current consumption | 0.7 A |
| Digital: | |
| Input name | Digital inputs |
| Number of inputs | 6 (EN 61131-2 type 1) |
| Connection technology | FLK cable connector (14-pos.) |
| Nominal input voltage UIN | 24 V DC |
| Digital: | |
| Output name | Digital outputs |
| Connection technology | FLK cable connector (14-pos.) |
| Number of outputs | 2 |
| Output voltage | 24 V DC |
| Maximum output current per channel | 0.5 A |
| Interrupts | 1 IRQ, PnP |
| INTERBUS remote bus | |
| Connection method | 9-pos. D-SUB female connector, with electrical isolation |
| Transmission speed | 500 kbps |
| Parameterization/operation/diagnostics | |
| Connection method | RS-232-C, Mini-DIN female |
| Transmission speed | 500 kbps500 kbps 2 Mbps |
| Host system | |
| Connection method | PCI bus, 32 bit, 33 MHz, 5 V |
| Direct I/Os | |
| Connection method | 14-pos. FLK pin strip |
| Width | 168 mm |
| Height | 107 mm |
| Depth | 20 mm |
| External dimensions | |
| Width / Height / Depth | 168 mm / 107 mm / 20 mm |
| Ambient conditions | |
| Degree of protection | IP20 (Must be installed in a device with IP20) |
| Ambient temperature (operation) | 0 °C ... 55 °C (acc. to EN 60204-1) |
| Ambient temperature (storage/transport) | -25 °C ... 75 °C (acc. to EN 60204-1) |
| Permissible humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Air pressure (operation) | 860 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3000 m above sea level) |
| Item number | 2725260 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DREABA |
| Product key | DREABA |
| GTIN | 4017918185121 |
| Weight per piece (including packing) | 166,2 g |
| Weight per piece (excluding packing) | 126,1 g |
| Customs tariff number | 84733020 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242208 |
| ECLASS-15.0 | 27242208 |
ETIM
| ETIM 9.0 | EC001423 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
| SCIP | 4dfa233e-d94a-4f2a-b32b-fd3010d4a017 |
Compatible products
Your advantages
Access to high-level language applications via HFI
INTERBUS parameter channel (PCP) supported
Access to INTERBUS system data and controller data via visualization stations
Compatible driver
Parameterization and diagnostics with Diag+
Installation of several cards in a PC with monitoring of multiple INTERBUS lines
External 24 V DC power supply
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem