CSA
Approval ID: 013631_6233_01Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 13 A | 22 - 14 |
cUL Recognized
Approval ID: E118976Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 13 A | 22 - 14 |
UL Recognized
Approval ID: E118976Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 13 A | 22 - 14 |
cULus Recognized
Approval ID: E468743Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 14 A | - 14 |