The module is an Axioline P I/O module for use in the Axioline P modular I/O system. The module is a modular I/O device that can be affixed to the Axioline P local bus, to communicate I/O data up to the Axioline P bus coupler, which forms the head of the station. It is used to acquire signals from resistive temperature sensors. The module supports all common platinum and nickel sensors in accordance with DIN EN 60751 and SAMA. Cu10, Cu50, Cu53 sensors as well as various KTY8x sensor types are also supported. The module is fully hot-swappable and may be removed while under power.
AXL P RTD8 1F
-
Temperature module
1397156
Axioline P, Temperature recording module, Analog inputs: 8 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, RTD functionality, degree of protection: IP20, including bus base module and Axioline P connectors
Product details
IECEx
Approval ID: IECEx UL 20.0002XcUL Listed
Approval ID: E196811UL Listed
Approval ID: E196811ATEX
Approval ID: DEMKO 20 ATEX 2334XCCC
Approval ID: 2024122310121527cULus Listed
Approval ID: E196811Compatible products
Your advantages
8 analog input channels for the connection of resistance temperature detectors (RTD)
500 Ω, 5 kΩ, and 10 kΩ linear inputs
Connection of sensors in 2-, 3-, and 4-conductor technology
Integrated, digital sensor linearization
Standardized measured value representation directly in °C, °F or Ω
Measured value display in 16-bit format or floating point format
Programmable filters
Short-circuit protected inputs
Temperature stability
Very high level of noise immunity
Low noise emission
Can be used under extreme ambient conditions
Extended temperature range of -40°C ... +70°C
Hot-swappable
Device rating plate stored