You can connect this Axioline E device to an IO-Link master via an IO-Link A port. You can use this device to acquire signals from resistance temperature detectors. The device supports platinum sensors in accordance with DIN EN 60751. Use within different networks is possible via the IO-Link master.
AXL E IOL RTD4 M12 3M
-
Temperature module
1293247
Axioline E, Temperature measurement device, Analog inputs: 4, connection technology: 2-, 3-, 4-conductor (shielded), IO-Link, degree of protection: IP65/IP67/IP69; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 30 mm |
| Height | 184 mm |
| Depth | 30.3 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | Screw mounting |
| Color (Housing) | zinc color |
| Housing material | Die-cast zinc |
| Analog: | |
| Input name | Analog inputs |
| Description of the input | Inputs for resistive temperature sensors |
| Number of inputs | 4 |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 2-, 3-, 4-conductor (shielded) |
| A/D converter resolution | 24 bit |
| Sensor types (RTD) that can be used | Pt sensors |
| Tolerance, relative | see tables for tolerance values |
| Tolerance, absolute | see tables for tolerance values |
| Data formats | Standardized representation |
| Measured value representation | 16 bits (15 bits + sign bit) |
| Input filter time | 120 ms |
| Nominal value of the current sources | 1 mA (Pt 100; pulsed current, the data is valid during the sampling phase) |
| 210 µA (Pt 1000; pulsed current, the data is valid during the sampling phase) | |
| Differential non-linearity | typ. 1 ppm / ±0.0001 % (in all ranges) |
| Integral non-linearity | typ. 30 ppm / ±0.003 % (Pt 100) |
| Protective circuit | Transient protection |
| Surge protection (35 V for 0.5 s) | |
| IO-Link | |
| Number of ports | 1 |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 3-conductor |
| Port type | Class A |
| Specification | V1.1.3 |
| Reverse polarity protection | yes |
| Transmission speed | 230.4 kbps (COM3) |
| Cycle Time | 2 ms |
| Amount of process data | 8 Byte (Input data) |
| 0 Byte (Output data) | |
| Product type | I/O component |
| Product family | Axioline E |
| Type | Stand-alone |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| IO-Link | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Supply: IO-Link | |
| Designation | IO-Link port supply (L+) |
| Nominal voltage for I/O supply | 24 V DC (Provided via the IO-Link interface of the IO-Link master.) |
| Supply voltage range | 18 V DC ... 30 V DC (including all tolerances, including ripple) |
| Nominal current per device | approx. 35 mA |
| Current consumption | max. 50 mA (device dependent; observe the current of the IO-Link master that is made available via L+) |
| Protective circuit | Reverse polarity protection; yes |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 24 V supply L+ (IO-Link)/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply L+ (IO-Link)/analog inputs | 500 V AC, 50 Hz, 1 min |
| Test voltage: Analog inputs / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection method | M12 connector |
| Tightening torque | 0.4 Nm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Degree of protection | IP65/IP67/IP69 |
| IK08 (Impact resistance level) | |
| Air pressure (operation) | 70 kPa ... 108 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % |
| Permissible humidity (storage/transport) | 75 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Test (noxious gas) | |
| Test standard | IEC 60068-2-60:2015 Method 4 |
| Temperature | 25 °C ±1 K |
| Humidity (relative) | 75 % ±3 % |
| Test duration | 14 Days |
| Volume concentration H2S (Hydrogen sulfide) | 10 ppb ±5 ppb |
| Volume concentration NO2 (Nitrogen dioxide) | 200 ppb ±20 ppb |
| Volume concentration Cl2 (Chlorine) | 10 ppb ±5 ppb |
| Volume concentration SO2 (Sulfur dioxide) | 200 ppb ±20 ppb |
| Test (Salt spray) | |
| Test standard | DIN EN 60068-2-52 |
| Number of cycles | 4 |
| Test steps per cycle | 2 |
| Test duration (Total) | 168 h |
| Test step (Salt mist) | 2 h with 5 % ±0.5 % NaCl, pH value 6.5...7.2 for 35 °C ±2 K |
| Test step (Humidity) | 166 h with 93 % ±3 % Humidity for 40 °C ±2 K |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 1293247 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI7MF |
| Product key | DRI7MF |
| GTIN | 4063151527969 |
| Weight per piece (including packing) | 300 g |
| Weight per piece (excluding packing) | 286 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 10.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | a961ae2e-df76-40c7-b832-ee251bd5516b |
Compatible products
-
UCT-EM (20X9) - Snap-in markers 0801471
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EML (20X8) - Label 0800458
-
PROT-M12 - Screw plug 1680539
-
PROT-M12 SH - Screw plug 1503302
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
SAC-3P-M12Y/2XM12FS PE S21 - Y distributor 1511789
-
SAC-3P-M12Y/2XM12FS B PE S21 - Y distributor 1514016
-
SAC-3P-M12Y/2XM12FS B PE - Y distributor 1683413
-
SAC-3P-M12Y/2XM 8FS - Y distributor 1683471
-
SAC-5P-P12MS/ 1,5-PUR/P12FS SH - Sensor/actuator cable 1224249
-
SAC-5P-P12MR/ 1,5-PUR/P12FS SH - Sensor/actuator cable 1224256
-
SAC-5P-P12MS/ 1,5-PUR/P12FR SH - Sensor/actuator cable 1224252
-
SAC-5P-P12MR/ 1,5-PUR SH - Sensor/actuator cable 1476899
-
SAC-5P-P12MS/ 1,5-PUR SH - Sensor/actuator cable 1476903
-
SAC-5P-M12MS/ 1,5-PUR SH - Sensor/actuator cable 1682728
-
SAC-5P-M12MS/ 1,5-PUR/M12FS SH - Sensor/actuator cable 1500907
-
SAC-5P-M12MS/ 1,5-PUR/M12FR SH - Sensor/actuator cable 1501045
-
SACC-P12MS-4PL-CM SH - Connector 1438165
-
SACC-P12MS-5PL-CM SH - Connector 1438175
-
SACC-P12MR-5PL-CM SH - Connector 1438179
-
SACC-P12MR-4PL-CM SH - Connector 1438168
-
SACC-M12MS-5PL SH - Connector 1424658
-
SACC-M12MS-4PL SH - Connector 1424666
-
SACC-P12FS-4PL-CM M - Connector 1438151
-
SACC-P12FR-4PL-CM M - Connector 1438155
-
SACC-P12FR-5PL-CM M - Connector 1438162
-
SACC-P12FS-5PL-CM M - Connector 1438159
-
SACC-M12FS-5PL M - Connector 1424652
-
SACC-M12FS-4PL M - Connector 1424655
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
-
TSD 04 SAC - Torque screwdriver 1208429
-
NF PD IOL R - Inductive coupler 1736165
-
NF PD IOL B - Inductive coupler 1736167
Your advantages
Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
Type A port
IO-Link specification V1.1.3
4 analog input channels for connecting resistance temperature detectors (RTDs)
Connection of sensors in 2-, 3-, and 4-conductor technology
Diagnostic and status indicators
Device rating plate stored
IP65/IP67/IP69 degree of protection
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem