DC-B 6-SET-TB-M25-M-7X4-UT
-
T box
1581036
DUPLICON, aluminum T-box set with DUPLICON contact insert 6 x 4 mm2 + PE with 2 screw connections per position, type B6, IP67 protection, 2 x M25 cable screw connection thread (without cable screw connection)
Product details
| Product type | Connector set |
| Housing type | T-box set |
| Type | DC-B6 |
| Number of positions | 6 |
| No. of cable outlets | 3 |
| Type of the screw connection | with M25 thread |
| Protective cover | no |
| Cable outlet | lateral |
| Pg screw connection | none |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Maximum load current | 32 A (L1/L2/L3) |
| Rated voltage (II/2) | 1000 V |
| Rated voltage (III/2) | 1000 V |
| Rated voltage (III/3) | 400 V (L-PE) |
| 690 V (L-L) | |
| 630 V | |
| Rated surge voltage (II/2) | 6 kV |
| Rated surge voltage (III/2) | 8 kV |
| Rated surge voltage (III/3) | 6 kV |
| Rated surge voltage | 6 kV |
| Rated current | 25 A (with 4 mm² conductor cross-section) |
| 25 A | |
| Contact resistance | 1.5 mΩ |
| Nominal current IN | 25 A |
| Connection method | Screw connection |
| Connection technology | Screw connection |
| Conductor cross section | 0.2 mm² ... 4 mm² (6 mm² without ferrule) |
| 0.2 mm² ... 4 mm² (6 mm² without ferrule) | |
| Connection cross section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Stripping length of the individual wire | 10 mm |
| Dimensional drawing |
|
| Width | 75 mm |
| Height | 122 mm |
| Length | 89 mm |
| Color | pearl gray |
| Material Housing | Die-cast aluminum |
| Flammability rating according to UL 94 | V0 |
| Seal material | NBR |
| Housing material | Die-cast aluminum |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PA |
| Locking latch material | Stainless steel |
| Stripping length of the individual wire | 10 mm |
| Mechanical data | |
| Type of the screw connection | with M25 thread |
| Locking type | Latch |
| Insertion/withdrawal cycles | ≥ 100 |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP66 | |
| IP67 | |
| IP65/IP66/IP67 | |
| Impact strength | IK08 |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Mounting type | Screw mounting |
| Item number | 1581036 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7BFX |
| Product key | AF7BFX |
| GTIN | 4046356154819 |
| Weight per piece (including packing) | 604,7 g |
| Weight per piece (excluding packing) | 604 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121409 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PC - Coding star 3040588
-
DC-B 6-A-HD-G - Seal 1602326
-
DC-B 6-A-SA - Mounting bracket 1602313
-
T20-M4X12 - Screw 1602410
-
DC-B 6-CT-P - Dust protection cover 1581078
-
EB 2- 6 - Insertion bridge 0201155
-
HC-M-BS-M25 - Screw plug 1645859
-
G-INS-M25-M68N-NNES-S - Cable gland 1411165
-
G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
-
HC-M-KV-M25(1X10/1X11) - Cable gland 1580228
-
G-INS-M25-S68N-NNES-S - Cable gland 1424527
-
HC-M-KV-M25(14-21) - Cable gland 1646007
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem