DEK-TR/INV
-
Switching amplifier
2964319
Inverter module. The inverter module inverts the signals of ground switching n-p-n transistor outputs into plus switching p-n-p outputs, and vice versa.
Product details
| Note on application | Use of EB 80-DIK... bridges in the DEK terminal blocks: Absorption of humidity from the ambient air as well as an unfavorable tolerance between a larger number of DEK terminal blocks and the EB 80-DIK... bridge may cause (minor) expansion of the DEK housing. When the EB 80-DIK... bridges are used, therefore, it is recommended that these be disconnected after about 10 to 12 DEK terminal blocks and a wire bridge to the next DEK terminal block be inserted in their place. |
| Product type | Solid-state relay module |
| Product family | DEK |
| Application | Inverter module |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Maximum power dissipation for nominal condition | 4.8 W |
| Supply | |
| Supply voltage range | 20 V DC ... 30 V DC |
| Typical input current at UN | 200 mA |
| Transmission frequency | 15 kHz |
| NPN | |
| Switching threshold "1" signal voltage | < 5 V (at UV = 24 V; < (UV - 19 V)) |
| Switching threshold "0" signal, voltage | > 15 V (at UV = 24 V; > (UV - 9 V)) |
| Min. voltage input signal | -2 V |
| Max. voltage input signal | 26 V (at UV = 24 V; UV + 2 V) |
| PNP | |
| Switching threshold "1" signal voltage | > 19 V |
| Switching threshold "0" signal, voltage | < 9 V |
| Min. voltage input signal | -2 V |
| Max. voltage input signal | 26 V (at UV = 24 V; UV + 2 V) |
| Continuous load current | 200 mA |
| Leakage current | < 1 mA |
| Residual voltage | < 1 V |
| Transmission frequency | 15 kHz |
| Contact switching type | 1 N/O contact |
| Output nominal voltage | max. ± 26 V |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.4 Nm ... 0.5 Nm |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 56 mm |
| Color | green (RAL 6021) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60947-5-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2964319 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK61A3 |
| Product key | DK61A3 |
| GTIN | 4017918176068 |
| Weight per piece (including packing) | 20,15 g |
| Weight per piece (excluding packing) | 19,9 g |
| Customs tariff number | 85365019 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371604 |
| ECLASS-15.0 | 27371604 |
ETIM
| ETIM 10.0 | EC001504 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
EB 2- DIK RD - Insertion bridge 2716693
-
EB 3- DIK RD - Insertion bridge 2716745
-
EB 4- DIK RD - Insertion bridge 2716758
-
EB 5- DIK RD - Insertion bridge 2716761
-
EB 10- DIK RD - Insertion bridge 2716774
-
EB 80- DIK RD - Insertion bridge 2715953
-
EB 5- DIK BU - Insertion bridge 2716677
-
EB 10- DIK BU - Insertion bridge 2716680
-
EB 80- DIK BU - Insertion bridge 2715940
-
D-DEK 1,5 GN - Separating plate 2716949
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6/WH-100:UNBEDRUCKT - Zack marker strip 5060935
-
DIKD 1,5 - Initiator/actuator terminal block 2715979
Your advantages
The DEK-TR/INV inverter module inverts the signals of ground switching NPN transistor outputs into positive switching PNP outputs and vice versa
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem