PT 2X2-FF-ST
-
Surge protection plug
2800755
PLUGTRAB, plug-in surge protection for Foundation Fieldbus
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Surge protection for information technology |
| Product family | PLUGTRAB PT |
| IEC test classification | C1 |
| C2 | |
| C3 | |
| D1 | |
| VDE requirement class | C1 |
| C2 | |
| C3 | |
| D1 | |
| Type | Male |
| Number of positions | 5 |
| Surge protection fault message | none |
| Wire pairs per module | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | 32 V DC |
| Connection method | Screw connection (in connection with the base element) |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 45 mm |
| Depth | 52 mm |
| Horizontal pitch | 1 HP |
| Complete module width | 17.7 mm |
| Complete module height | 90 mm |
| Complete module depth | 65.5 mm |
| Color | black (RAL 9005) |
| black (RAL 9005) | |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
| Nominal voltage UN | 32 V DC |
| Maximum continuous operating voltage UC | 36 V DC |
| Rated current | 1.6 A |
| Operating effective current IC at UC | ≤ 5 µA |
| Protective conductor current IPE | ≤ 5 µA (with PT 4-BE) |
| Nominal discharge current In (8/20) µs (line-line) | 100 A |
| Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
| Pulse discharge current Iimp (10/350) µs | 1 kA |
| Max. discharge current Imax (8/20) µs maximum (line-line) | 100 A |
| Max. discharge current Imax (8/20) µs maximum (line-earth) | 10 kA |
| Nominal pulse current Ian (10/1000) µs (line-line) | 23 A |
| Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 75 V |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 1.3 kV (with PT 4-BE) |
| Output voltage limitation at 1 kV/µs (line-line) static | ≤ 75 V |
| Voltage protection level Up (line-line) | ≤ 75 V (C3 - 25 A) |
| Voltage protection level Up (line-earth) | ≤ 1.3 kV (C1 - 1.5 kV) |
| ≤ 1.3 kV (C2 - 9 kV) | |
| ≤ 1.3 kV (D1 - 500 A) | |
| Response time tA (line-line) | ≤ 1 ns |
| Response time tA (line-earth) | ≤ 100 ns |
| Resistance per path | ≤ 1 Ω |
| Surge protection fault message | none |
| Impulse durability (line-line) | C3 - 25 A |
| Impulse durability (line-earth) | C1 - 1 kV / 500 A |
| C2 - 10 kV / 5 kA | |
| D1 - 500 A |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m (amsl) |
| VDE requirement class | C1 |
| C2 | |
| C3 | |
| D1 | |
| Air clearances and creepage distances | |
| Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
| Standards/specifications | EN 61643-21/A1 |
| Note | 2009 |
| Mounting type | on base element |
| Item number | 2800755 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL2111 |
| Product key | CL2111 |
| GTIN | 4046356637077 |
| Weight per piece (including packing) | 24,995 g |
| Weight per piece (excluding packing) | 24,995 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171503 |
| ECLASS-15.0 | 27171503 |
ETIM
| ETIM 10.0 | EC001466 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 6b35ddec-e16c-4e2b-9cd1-55f07a69ca49 |
| EF3.1 Climate Change | |
| CO2e kg | 1,293 kg CO2e |
Compatible products
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ZBN 18 CUS - Zack marker strip 0825059
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
Your advantages
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem