CTM 2X1- 24DC
-
Surge protection plug
2838500
LSA-PLUS plug (COMTRAB CTM) with protective circuit for 2-conductor signal circuits grounded on one side. Nominal voltage: 24 V DC
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Surge protection for MCR technology |
Product family | COMTRAB |
IEC test classification | B2 |
C1 | |
C2 | |
C3 | |
D1 | |
VDE requirement class | B2 |
C1 | |
C2 | |
C3 | |
D1 | |
Type | LSA-PLUS module |
Number of positions | 2 |
Surge protection fault message | none |
Arrester can be tested with CHECKMASTER from software version: | From SW rev. 1.10 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | 24 V DC |
Connection method | can be plugged into COMTRAB-TERMIBLOCK and LSA-PLUS disconnect and switching strips |
Dimensional drawing |
|
Width | 9.5 mm |
Height | 21 mm |
Depth | 53.5 mm |
Color | black (RAL 9005) |
copper color | |
Flammability rating according to UL 94 | V-0 |
Housing material | PA |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Earth Ground |
Maximum continuous operating voltage UC | ± 30 V DC |
21 V AC | |
Rated current | 380 mA AC (25 °C) |
Operating effective current IC at UC | ≤ 5 µA |
Protective conductor current IPE | ≤ 2 µA |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Pulse discharge current Iimp (10/350) µs (line-earth) | 1 kA |
Total discharge current ITotal (8/20) µs | 10 kA |
Total discharge current ITotal (10/350) µs | 2.5 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 10 kA (in total) |
Nominal pulse current Ian (10/1000) µs (line-earth) | 100 A |
Output voltage limitation at 1 kV/µs (line-earth) spike | 55 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 45 V |
Residual voltage at In (conductor-ground) | ≤ 50 V |
Residual voltage with Ian (10/1000) µs (line-earth) | ≤ 15 V |
Voltage protection level Up (line-earth) | ≤ 100 V (C2 - 10 kV/5 kA, spike) |
≤ 45 V (C2 - 10 kV/5 kA, static) | |
≤ 45 V (C3 - 7.5 kV / 100 A, spike) | |
≤ 15 V (C3 - 7.5 kV / 100 A, static) | |
Response time tA (line-earth) | ≤ 1 ns |
Input attenuation aE, asym. | 0.3 dB (≤ 700 kHz) |
Cut-off frequency fg (3 dB), asym. (PE) in 100 Ω system | 2.7 MHz |
Capacity (Core-Earth) | 1.2 nF (f=1 MHz / VR= 0 V) |
Resistance per path | 3.3 Ω 10 % |
Surge protection fault message | none |
Impulse durability (line-earth) | C2 - 4 kV / 2 kA |
C3 - 100 A | |
B2 - 4 kV / 100 A | |
D1 - 1 kA | |
Alternating current carrying capacity (line-earth) | 5 A - 1 s |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 75 °C |
VDE requirement class | B2 |
C1 | |
C2 | |
C3 | |
D1 | |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 | |
Standards/specifications | IEC 61643-21 |
Note | 2000 |
Mounting type | On CT-TERMIBLOCK and LSA-PLUS disconnect strip |
Item number | 2838500 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | CL3211 |
Product key | CL3211 |
GTIN | 4017918819538 |
Weight per piece (including packing) | 10,58 g |
Weight per piece (excluding packing) | 10,384 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ECLASS-15.0 | 27171501 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 9d76fbce-22bc-4c7a-9386-deedc63127d1 |
Compatible products
Your advantages
Space-saving due to compact design
Flexible fields of application with modular protective plug
Can be used in LSA-PLUS disconnect and control strips or CT-TERMIBLOCK via adapted connection technology
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem