CT 10-18FS+F/PE-24
-
Surge protection plug
2807926
LSA-PLUS plug (COMTRAB CT 10) with coarse/fine surge protection for 18 signal lines - GND and GND - PE coarse protection. Nominal voltage: 24 V DC. Version: 10 double wires.
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Surge protection for MCR technology |
Product family | COMTRAB |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | LSA-PLUS module |
Surge protection fault message | none |
Arrester can be tested with CHECKMASTER from software version: | From SW rev. 1.00 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 24 V DC |
24 V AC |
Connection method | can be plugged into COMTRAB-TERMIBLOCK and LSA-PLUS disconnect and switching strips |
Dimensional drawing |
|
Width | 111 mm |
Height | 22 mm |
Depth | 68.5 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
Housing material | PBT |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Signal Ground/Shield & Signal Ground/Shield-Earth Ground |
Maximum continuous operating voltage UC | 40 V DC |
28 V AC | |
Rated current | 1.5 A AC (75 °C) |
350 mA DC (75 °C) | |
Operating effective current IC at UC | ≤ 5 µA (18x) |
Protective conductor current IPE | ≤ 1 µA (19x) |
Nominal discharge current In (8/20) µs (line-line) | 119 A (per path) |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA (per path) |
Nominal discharge current In (8/20) µs (signal ground-earth) | 5 kA (per path) |
Pulse discharge current Iimp (10/350) µs (line-earth) | 2.5 kA |
Pulse discharge current Iimp (10/350) µs (signal ground-earth) | 2.5 kA |
Total discharge current ITotal (8/20) µs | 10 kA |
Max. discharge current Imax (8/20) µs maximum (line-line) | 119 A (per path) |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 5 kA (per path) |
Nominal pulse current Ian (10/1000) µs (line-signal ground) | 23 A |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 650 V |
Output voltage limitation at 1 kV/µs (line-signal ground) spike | ≤ 70 V |
Output voltage limitation at 1 kV/µs (line-signal ground) static | ≤ 60 V |
Residual voltage at In (conductor-ground) | ≤ 30 V |
Residual voltage at In (line-signal ground) | ≤ 85 V |
Residual voltage with Ian (10/1000) µs (line-signal ground) | ≤ 65 V |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-signal ground) | ≤ 1 ns |
Input attenuation aE, asym. | typ. 0.1 dB (≤ 2 MHz / 50 Ω) |
typ. 0.1 dB (≤ 200 kHz / 150 Ω) | |
typ. 0.1 dB (≤ 80 kHz/600 Ω) | |
Cut-off frequency fg (3 dB), asym. (siganl ground) in 50 Ω system | typ. 10 MHz |
Cut-off frequency fg (3 dB), asym. (signal ground) in 150 Ω system | typ. 2.5 MHz |
Cut-off frequency fg (3 dB), asym. (signal ground) in 600 Ω system | typ. 650 kHz |
Capacity (line-signal ground) | typ. 1.1 nF (1 MHz) |
Surge protection fault message | none |
Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
D1 - 2.5 kA | |
Impulse durability (line-signal ground) | C3 - 23 A |
Impulse durability (signal ground-earth) | D1 - 2.5 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 75 °C |
Altitude | ≤ 2000 mm (amsl) |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 |
Standards/specifications | IEC 61643-21 |
Note | 2000 + corrigendum 2001 + A1:2008, modified + A2:2012 |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 + A2:2013 |
Mounting type | On CT-TERMIBLOCK and LSA-PLUS disconnect strip |
Item number | 2807926 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL3212 |
Product key | CL3212 |
GTIN | 4017918075408 |
Weight per piece (including packing) | 130,7 g |
Weight per piece (excluding packing) | 106,51 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ECLASS-15.0 | 27171501 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | c22a8ecc-4d94-49c7-8ab7-a4a8cc2e9e36 |
Compatible products
Your advantages
Space-saving due to compact design
Flexible fields of application with modular protective plug
Can be used in LSA-PLUS disconnect and control strips or CT-TERMIBLOCK via adapted connection technology
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem