TTC-6-1X2-TELE-UT
-
Surge protection device
1077107
Surge protection for analog and digital telecommunications interfaces (VDSL up to 300 Mbps, G.fast up to 1.5 Gbps). Integrated overload protection (power-cross).
Product details
Product type | Surge protection for MCR technology |
Product family | TERMITRAB complete |
IEC test classification | B2 |
C1 | |
C2 | |
C3 | |
D1 | |
Type | DIN rail module, one-piece |
Wire pairs per module | 1 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 6.2 mm +0.1 mm |
Height | 105.8 mm |
Depth | 69.5 mm (incl. DIN rail 7.5 mm) |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V-0 |
Insulating material | PBT |
Housing material | PBT |
Mechanical data | |
Open side panel | No |
Maximum continuous voltage UC | 60 V DC |
Rated current | 200 mA |
Operating effective current IC at UC | ≤ 1 µA |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (line-line) | 5 kA |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Pulse discharge current Iimp (10/350) µs (line-line) | 0.5 kA |
Pulse discharge current Iimp (10/350) µs (line-earth) | 0.5 kA |
Total discharge current ITotal (8/20) µs | 10 kA |
Voltage protection level Up (line-line) | ≤ 650 V (B2 - 1 kV) |
≤ 800 V (B2 - 4 kV) | |
≤ 1 kV (C1 - 1 kV / 500 A) | |
≤ 1.4 kV (C2 - 10 kV / 5 kA) | |
≤ 850 V (C3 - 15 A) | |
≤ 1.1 kV (C3 - 25 A) | |
≤ 1.4 kV (C3 - 100 A) | |
Voltage protection level Up (line-earth) | ≤ 600 V (B2 - 1 kV) |
≤ 750 V (B2 - 4 kV) | |
≤ 750 V (C1 - 1 kV / 500 A) | |
≤ 800 V (C2 - 10 kV / 5 kA) | |
≤ 650 V (C3 - 15 A) | |
≤ 750 V (C3 - 25 A) | |
≤ 1.2 kV (C3 - 100 A) | |
Response time tA (line-line) | ≤ 100 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 1 dB (≤ 40 MHz/150 Ω) |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 100 MHz |
Capacity (Core-Core) | typ. 10 pF |
Resistance per path | 6 Ω |
Surge protection fault message | none |
Impulse durability (line-line) | B2 - 4 kV / 100 A |
C1 - 1 kV / 500 A | |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
Impulse durability (line-earth) | B2 - 4 kV / 100 A |
C1 - 1 kV / 500 A | |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
D1 - 500 A | |
Pulse reset time (line-line) | ≤ 30 ms |
Pulse reset time (line-earth) | ≤ 200 ms |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 4000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Standards/specifications | IEC 61643-21 |
Note | 2000 + corrigendum 2001 + A1:2008, modified + A2:2012 |
EN 61643-21 | |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 + A2:2013 |
Mounting type | DIN rail: TH 35 - 7.5 mm |
Item number | 1077107 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL2261 |
Product key | CL2261 |
GTIN | 4055626789040 |
Weight per piece (including packing) | 36,3 g |
Weight per piece (excluding packing) | 36,3 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171503 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
For analog and digital (DSL) telecommunications interfaces up to 300 Mbps or 1.5 Gbps with G.fast
Space-saving and inexpensive with a narrow overall width of just 6.2 mm
Safe behavior in the event of overload (power-cross) with integrated short-circuit mechanism and electronic current limiter
Tests by Deutsche Telekom confirm compatibility with VDSL, vectoring VDSL, super-vectoring VDSL (SVVDSL), and G.fast
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem