S-PT-2XEX-24DC-1/2"
-
Surge protection device
2800041
Surge protection for two floating signal circuits in the screw-on module with IP67 degree of protection for sensor heads, connection: ½ inch 14 NPT. Tested in accordance with the following types of protection in Ex areas: Ex d/Ex tD/Ex ia IIC/Ex iaD. Suitable for use in the fieldbus system in accordance with the FISCO concept. Can be used in safety-related circuits up to SIL 3.
Product details
Product type | Surge protection for MCR technology |
Product family | SURGETRAB |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | Screw-in module |
Number of positions | 4 |
Wire pairs per module | 2 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 24 V DC |
Connection method | Individual wires |
Maximum inner capacitance Ci | 1.65 nF |
Max. internal inductance Li | 1 µH |
Max. input current Ii | 500 mA (T4 / ≤ 75 °C) |
500 mA (T5 / ≤ 75 °C) | |
500 mA (T6 / ≤ 60 °C) | |
Max. input voltage Ui | 36 V DC |
max. input power Pi | 3.00 W |
Insulation voltage to ground | 500 V AC |
Ambient temperature (operation) | -40 °C ... 75 °C (T4) |
-40 °C ... 75 °C (T5) | |
-40 °C ... 60 °C (T6) | |
Operating temperature range | -40 °C ... 100 °C (T4) |
-40 °C ... 75 °C (T5) | |
-40 °C ... 60 °C (T6) | |
Max. surface temperature | 135 °C (T4) |
100 °C (T5) | |
85 °C (T6) |
Dimensional drawing |
|
Width | 28 mm |
Height | 28 mm |
Depth | 79 mm |
Color | Steel/stainless steel color |
Housing material | Stainless steel 1.4404 |
ASTM 316L |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Earth Ground |
Maximum continuous voltage UC | 36 V DC |
25 V AC | |
Operating effective current IC at UC | ≤ 5 µA |
Protective conductor current IPE | ≤ 2 µA |
Nominal discharge current In (8/20) µs (line-line) | 260 A |
Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
Pulse discharge current Iimp (10/350) µs | 1 kA |
Total discharge current ITotal (8/20) µs | 20 kA |
Total discharge current ITotal (10/350) µs | 2 kA |
Nominal pulse current Ian (10/1000) µs (line-line) | 50 A |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 65 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 1.1 kV |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 50 V |
Voltage protection level Up (line-line) | ≤ 50 V (C3 - 10 A) |
Voltage protection level Up (line-earth) | ≤ 1.1 kV (C3 - 100 A) |
≤ 1.1 kV (C1 - 1 kV / 500 A) | |
≤ 1.2 kV (C2 - 10 kV / 5 kA) | |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.1 dB (1 MHz/50 Ω) |
typ. 0.1 dB (400 kHz / 150 Ω) | |
Cut-off frequency fg (3 dB), sym. in 50 Ω system | typ. 5 MHz |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 2 MHz |
Capacity (Core-Core) | typ. 1.5 nF |
Capacity (Core-Earth) | typ. 5 pF |
Surge protection fault message | none |
Impulse durability (line-line) | C3 - 25 A |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
D1 - 1 kA | |
Alternating current carrying capacity (line-earth) | 10 A - 1 s |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -40 °C ... 80 °C (non-Ex) |
Altitude | ≤ 2000 m (amsl) |
Conformity/Approvals | |
ATEX | II 1 G Ex ia IIC T4...T6 |
II 2 G Ex d IIC T4...T6 | |
II 1 D Ex iaD 20 IP6x T85 °C...135 °C | |
II 2 D Ex tD A21 IP6x T85 °C...135 °C | |
IECEx | Ga Ex ia IIC T4...T6 |
Ex d IIC T4...T6 | |
Ex iaD IP6x T85 °C...135 °C | |
Ex tD A21 IP6x T85 °C...135 °C |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 / IEC 60079-11 |
Standards/specifications | EN 61643-21 |
Note | A2:2013 |
Standards/specifications | EN 60079-0 |
Note | 2018 |
Standards/specifications | EN 60079-1 |
Note | 2007 |
Standards/specifications | EN 60079-11 |
Note | 2012 |
Standards/specifications | EN 60079-31 |
Note | 2009 |
Standards/specifications | IEC 60079-0 |
Note | 2017 |
Standards/specifications | IEC 60079-1 |
Note | 2007 |
Standards/specifications | IEC 60079-11 |
Note | 2011 |
Standards/specifications | IEC 60079-31 |
Note | 2008 |
Mounting type | 1/2" NPT |
Item number | 2800041 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL2232 |
Product key | CL2232 |
Catalog page | Page 155 (C-4-2019) |
GTIN | 4046356411035 |
Weight per piece (including packing) | 242,3 g |
Weight per piece (excluding packing) | 209,06 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171502 |
ETIM
ETIM 9.0 | EC001625 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | bfb34622-f030-4f7a-bf39-09d5727c158e |
EF3.0 Climate Change | |
CO2e kg | 10,398 kg CO2e |
Your advantages
Easiest field mounting with standardized thread
Versatile in use with universal protective circuit
Use under extreme ambient conditions with robust design
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem