PT-IQ-2X1+F-12DC-PT
-
Surge protection device
2801246
Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module for two signal wires with common reference potential. Indirect grounding via gas discharge tube. Can be used in safety-related circuits up to SIL 3.
This product needs further products for operation.
Mandatory accessories
Product details
| General | |
| Note | Remote signaling as well as the power supply of the DIN rail connector are established by snapping the module into place on the DIN rail connector. |
| Product type | Surge protection for MCR technology |
| Product family | PLUGTRAB IQ |
| IEC test classification | C1 |
| C2 | |
| C3 | |
| D1 | |
| Type | DIN rail module, two-section, divisible |
| Surge protection fault message | Optical, multi-stage |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | 12 V DC |
| Connection method | Push-in connection |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 109.3 mm |
| Depth | 77.5 mm (incl. DIN rail 7.5 mm) |
| Horizontal pitch | 1 Div. |
| Flammability rating according to UL 94 | V-0 |
| Housing material | PA 6.6 |
| Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
| Nominal voltage UN | 12 V DC |
| Maximum continuous operating voltage UC | 15 V DC |
| 10 V AC | |
| Rated current | 1000 mA (40 °C) |
| Operating effective current IC at UC | ≤ 1 mA (per path) |
| Protective conductor current IPE | ≤ 1 µA |
| Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
| Nominal discharge current In (8/20) µs (line-signal ground) | 10 kA |
| Pulse discharge current Iimp (10/350) µs (line-earth) | 2.5 kA |
| Total discharge current ITotal (8/20) µs | 20 kA |
| Voltage protection level Up (line-earth) | ≤ 750 V (C1 - 1 kV / 500 A) |
| ≤ 850 V (C2 - 10 kV / 5 kA) | |
| ≤ 810 V (C3 - 25 A) | |
| ≤ 950 V (C3 - 50 A) | |
| Voltage protection level Up (line-signal ground) | ≤ 90 V (C1 - 1 kV / 500 A) |
| ≤ 135 V (C2 - 10 kV / 5 kA) | |
| ≤ 35 V (C3 - 25 A) | |
| ≤ 35 V (C3 - 50 A) | |
| Voltage protection level Up static (line-earth) | ≤ 300 V (C2 - 10 kV / 5 kA) |
| ≤ 60 V (C3 - 25 A) | |
| ≤ 60 V (C3 - 50 A) | |
| Voltage protection level Up static (line-signal ground) | ≤ 45 V (C1 - 1 kV / 500 A) |
| ≤ 100 V (C2 - 10 kV / 5 kA) | |
| Response time tA (line-earth) | ≤ 100 ns |
| Response time tA (line-signal ground) | ≤ 1 ns |
| Input attenuation aE, asym. | typ. 0.3 dB (≤ 130 kHz/150 Ω) |
| Cut-off frequency fg (3 dB), asym. (signal ground) in 150 Ω system | typ. 600 kHz |
| Capacity (line-signal ground) | typ. 4 nF |
| Resistance per path | 1.2 Ω ±5 % |
| Surge protection fault message | Optical, multi-stage |
| Max. required back-up fuse | 1 A (FF) |
| Impulse durability (line-earth) | C1 - 1 kV / 500 A |
| C2 - 10 kV / 5 kA | |
| C2 - 10 kA | |
| C3 - 50 A | |
| D1 - 2.5 kA | |
| Impulse durability (line-signal ground) | C1 - 1 kV / 500 A |
| C2 - 10 kV / 5 kA | |
| C2 - 10 kA | |
| C3 - 50 A | |
| D1 - 2,5 kA | |
| Pulse reset time (line-earth) | ≤ 10 ms |
| Pulse reset time (line-signal ground) | ≤ 15 ms |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 4000 m (amsl) |
| Standards/specifications | IEC 61643-21 |
| Note | 2000 + A1:2008 + A2:2012 |
| Standards/specifications | EN 61643-21 |
| Note | 2001 + A1:2009 + A2:2013 |
| Standards/specifications | EN 61000-6-3 |
| Note | 2007 + A1:2011 |
| Standards/specifications | EN 61000-6-2 |
| Note | 2005 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2801246 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | CL2153 |
| GTIN | 4046356766296 |
| Weight per piece (including packing) | 111,7 g |
| Weight per piece (excluding packing) | 111 g |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
X-PEN 0,35 - Marker pen 0811228
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
E/ME TBUS NS35 GY - End bracket 2713780
-
FK-MC 0,5/ 5-ST-2,5 - PCB connector 1881354
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
PT-IQ-2X1-12DC-P - Surge protection plug 2800775
-
PT-IQ-17,5-TBUS-5-2.0 - DIN rail bus connector 2906878
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem