PT-IQ-1X2-48DC-UT
-
Surge protection device
2800978
Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module, for a 2-wire floating signal circuit. Can be used in safety-related circuits up to SIL 3.
This product needs further products for operation.
Mandatory accessories
Product details
| General | |
| Note | Remote signaling as well as the power supply of the DIN rail connector are established by snapping the module into place on the DIN rail connector. |
| Product family | PLUGTRAB IQ |
| IEC test classification | C1 |
| C2 | |
| C3 | |
| D1 | |
| Type | DIN rail module, two-section, divisible |
| Surge protection fault message | Optical, multi-stage |
| Wire pairs per module | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | 48 V DC |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 91.1 mm |
| Depth | 77.5 mm (incl. DIN rail 7.5 mm) |
| Horizontal pitch | 1 Div. |
| Color | black (RAL 9005) |
| black (RAL 9005) | |
| Flammability rating according to UL 94 | V-0 |
| Housing material | PA 6.6 |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
| Nominal voltage UN | 48 V DC |
| Maximum continuous operating voltage UC | 53 V DC |
| 37 V AC | |
| Rated current | 300 mA |
| Operating effective current IC at UC | ≤ 5 µA (in the signal circuit) |
| Protective conductor current IPE | ≤ 2 µA (per signal circuit) |
| Nominal discharge current In (8/20) µs (line-line) | 10 kA |
| Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
| Pulse discharge current Iimp (10/350) µs (line-earth) | 2.5 kA |
| Total discharge current ITotal (8/20) µs | 20 kA |
| Voltage protection level Up (line-line) | ≤ 100 V (C1 - 1 kV / 500 A) |
| ≤ 150 V (C2 - 10 kV / 5 kA) | |
| ≤ 170 V (C2 - 10 kA) | |
| ≤ 90 V (C3 - 25 A) | |
| ≤ 95 V (C3 - 100 A) | |
| Voltage protection level Up (line-earth) | ≤ 600 V (C1 - 1 kV / 500 A) |
| ≤ 750 V (C2 - 10 kV / 5 kA) | |
| ≤ 800 V (C2 - 10 kA) | |
| ≤ 700 V (C3 - 25 A) | |
| ≤ 800 V (C3 - 100 A) | |
| Voltage protection level Up static (line-line) | ≤ 85 V (C2 - 10 kA) |
| Response time tA (line-line) | ≤ 1 ns |
| Response time tA (line-earth) | ≤ 100 ns |
| Input attenuation aE, sym. | typ. 0.3 dB (≤ 450 kHz/150 Ω) |
| Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 1.9 MHz |
| Capacity (Core-Core) | typ. 1.5 nF |
| Resistance per path | 1.2 Ω ±5 % |
| Surge protection fault message | Optical, multi-stage |
| Max. required back-up fuse | 315 mA (FF) |
| Impulse durability (line-line) | C1 - 1 kV / 500 A |
| C2 - 10 kV / 5 kA | |
| C2 - 10 kA | |
| C3 - 100 A | |
| Impulse durability (line-earth) | C1 - 1 kV / 500 A |
| C2 - 10 kV / 5 kA | |
| C2 - 10 kA | |
| C3 - 100 A | |
| D1 - 2.5 kA | |
| Pulse reset time (line-line) | ≤ 300 ms |
| Pulse reset time (line-earth) | ≤ 4000 ms |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 4000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Standards/specifications | IEC 61643-21 |
| Note | 2000 + A1:2008, modified |
| Standards/specifications | EN 61643-21 |
| Note | 2001 + A1:2009 |
| Standards/specifications | EN 61000-6-3 |
| Note | 2007 + A1:2011 |
| Standards/specifications | EN 61000-6-2 |
| Note | 2005 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2800978 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL2151 |
| Product key | CL2151 |
| GTIN | 4046356665780 |
| Weight per piece (including packing) | 110,3 g |
| Weight per piece (excluding packing) | 100 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171501 |
ETIM
| ETIM 9.0 | EC000943 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | 45dad82b-eb64-4e58-b7f4-e3b7d6a27753 |
Compatible products
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
E/ME TBUS NS35 GY - End bracket 2713780
-
FK-MC 0,5/ 5-ST-2,5 - PCB connector 1881354
-
ZBN 18 CUS - Zack marker strip 0825059
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
-
PT-IQ-1X2-48DC-P - Surge protection plug 2800773
-
PT-IQ-17,5-TBUS-5-2.0 - DIN rail bus connector 2906878
Your advantages
Predictive monitoring with 3-stage LED display
Integration of the status message into the system controller via group remote signaling
Install quickly and error-free with DIN rail connectors
Maximum ease of maintenance, thanks to the 2-piece design
Maximum protection for MCR applications with high discharge capacity
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem