PT 5-HF-24DC-ST
-
Surge protection device
2906002
PT protective plug with HF protective circuit for 4 signal wires. Nominal voltage: 24 V DC
This product needs further products for operation.
Mandatory accessories
Product details
| Product family | PLUGTRAB PT |
| IEC test classification | C1 |
| C2 | |
| C3 | |
| D1 | |
| Type | Male |
| Number of positions | 5 |
| Wire pairs per module | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | 24 V DC |
| Connection method | Screw connection (in connection with the base element) |
| Screw thread | M3 |
| Tightening torque | 0.8 Nm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 45 mm |
| Depth | 52 mm |
| Horizontal pitch | 1 Div. |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V-0 |
| Housing material | PA 6.6 |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
| Nominal voltage UN | 24 V DC |
| Maximum continuous operating voltage UC | 28 V DC |
| Rated current | 450 mA (45 °C) |
| Operating effective current IC at UC | ≤ 5 µA |
| Protective conductor current IPE | ≤ 5 µA (with PT 2X2-BE) |
| ≤ 1 µA (with PT 2X2+F-BE) | |
| Nominal discharge current In (8/20) µs (line-line) | 10 kA |
| Nominal discharge current In (8/20) µs (line-ground) | 10 kA (with PT 2X2+F-BE) |
| 10 kA (with PT 2X2-BE) | |
| Pulse discharge current Iimp (10/350) µs | 2.5 kA (with PT 2X2-BE) |
| 2.5 kA (with PT 2X2+F-BE) | |
| Total discharge current ITotal (8/20) µs | 20 kA |
| Nominal pulse current Ian (10/1000) µs (line-line) | 25 A |
| Voltage protection level Up (line-line) | ≤ 150 V (C1 - 1 kV / 500 A) |
| ≤ 165 V (C2 - 10 kV / 5 kA) | |
| ≤ 450 V (C2 - 10 kA) | |
| ≤ 50 V (C3 - 25 A) | |
| Voltage protection level Up (line-earth) | ≤ 150 V (C1 - 1 kV / 500 A) |
| ≤ 700 V (C1 - 1 kV / 500 A with PT 2X2+F-BE) | |
| ≤ 165 V (C2 - 10 kV / 5 kA) | |
| ≤ 900 V (C2 - 10 kV / 5 kA with PT 2X2+F-BE) | |
| ≤ 450 V (C2 - 10 kA) | |
| ≤ 1000 V (C2 - 10 kA with PT 2X2+F-BE) | |
| ≤ 50 V (C3 - 25 A) | |
| ≤ 800 V (C3 - 25 A with PT 2X2+F-BE) | |
| Voltage protection level Up (line-signal ground) | ≤ 150 V (C1 - 1 kV / 500 A) |
| ≤ 150 V (C1 - 1 kV / 500 A with PT 2X2+F-BE) | |
| ≤ 165 V (C2 - 10 kV / 5 kA) | |
| ≤ 165 V (C2 - 10 kV / 5 kA with PT 2X2-BE) | |
| ≤ 450 V (C2 - 10 kA) | |
| ≤ 450 V (C2 - 10 kV / 5 kA with PT 2X2-BE) | |
| ≤ 50 V (C3 - 25 A) | |
| ≤ 50 V (C3 - 25 A with PT 2X2-BE) | |
| Response time tA (line-line) | ≤ 500 ns |
| Response time tA (line-earth) | ≤ 500 ns |
| Input attenuation aE, sym. | typ. 0.3 dB (≤ 13 MHz / 100 Ω) |
| Cut-off frequency fg (3 dB), sym. in 100 Ω system | typ. 70 MHz |
| Capacity (Core-Core) | typ. 23 pF |
| Resistance per path | 2.2 Ω ±10 % |
| Surge protection fault message | none |
| Max. required back-up fuse | 500 mA (T) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m (amsl) |
| Standards/specifications | EN 61643-21/A2 |
| Note | 2013 |
| Standards/specifications | IEC 61643-21/A2 |
| Note | 2012 |
| Mounting type | on base element |
| Item number | 2906002 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL3121 |
| Product key | CL3121 |
| GTIN | 4055626013398 |
| Weight per piece (including packing) | 35,5 g |
| Weight per piece (excluding packing) | 22,05 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171503 |
| ECLASS-15.0 | 27171503 |
ETIM
| ETIM 9.0 | EC000943 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | aee37143-61f4-4454-bad8-06e456adba78 |
| EF3.1 Climate Change | |
| CO2e kg | 42,144 kg CO2e |
Compatible products
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ZBN 18 CUS - Zack marker strip 0825059
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
Your advantages
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem