LIT 4X1-24
-
Surge protection device
2804649
Surge protection in one-piece 6.2 mm wide DIN rail module for four conductors with common reference potential.
Product details
| Product family | LINETRAB |
| IEC test classification | C1 |
| C2 | |
| C3 | |
| D1 | |
| Type | DIN rail module, one-piece |
| Surge protection fault message | none |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | 24 V DC |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.8 Nm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Dimensional drawing |
|
| Width | 6.2 mm |
| Height | 93.1 mm |
| Depth | 102.5 mm (incl. DIN rail 7.5 mm) |
| Color | anthracite gray (RAL 7016) |
| Flammability rating according to UL 94 | V-0 |
| Insulating material | PBT |
| Housing material | PBT |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Earth Ground |
| Nominal voltage UN | 24 V DC |
| Maximum continuous operating voltage UC | 36 V DC |
| 25 V AC | |
| Rated current | 350 mA (40 °C) |
| Operating effective current IC at UC | ≤ 2 µA |
| Protective conductor current IPE | ≤ 8 µA |
| Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
| Pulse discharge current Iimp (10/350) µs (line-earth) | 500 A |
| 2 kA (in total) | |
| Total discharge current ITotal (8/20) µs | 20 kA |
| Max. discharge current Imax (8/20) µs maximum (line-earth) | 10 kA |
| 20 kA (in total) | |
| Nominal pulse current Ian (10/1000) µs (line-earth) | 50 A |
| 200 A (in total) | |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 60 V |
| Residual voltage at In (conductor-ground) | ≤ 50 V |
| Residual voltage with Ian (10/1000) µs (line-earth) | ≤ 60 V |
| Voltage protection level Up (line-earth) | ≤ 60 V (C1 - 500 V / 250 A) |
| ≤ 95 V (C2 - 10 kV / 5 kA) | |
| ≤ 55 V (C3 - 10 A) | |
| ≤ 55 V (C3 - 50 A) | |
| ≤ 250 V (D1 - 500 A) | |
| Response time tA (line-earth) | ≤ 1 ns |
| Input attenuation aE, asym. | typ. 0.3 dB (1 MHz/50 Ω) |
| typ. 0.2 dB (350 kHz/150 Ω) | |
| Cut-off frequency fg (3 dB), asym. (PE) in 50 Ω system | typ. 6 MHz |
| Cut-off frequency fg (3 dB), asym. (PE) in 150 Ω system | typ. 2 MHz |
| Capacity | ≤ 1.3 nF (per channel) |
| Resistance per path | 3.3 Ω ±20 % |
| Surge protection fault message | none |
| Max. required back-up fuse | 315 mA (T) |
| Impulse durability (line-earth) | C1 - 500 V / 250 A |
| C2 - 10 kV / 5 kA | |
| C3 - 50 A | |
| D1 - 500 A | |
| Alternating current carrying capacity (line-earth) | 5 A - 1 s |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Standards/specifications | IEC 61643-21 |
| Note | A2:2012 |
| Standards/specifications | EN 61643-21 |
| Note | 2001 + A1:2009 + A2:2013 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2804649 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL2211 |
| Product key | CL2211 |
| GTIN | 4046356428286 |
| Weight per piece (including packing) | 66,3 g |
| Weight per piece (excluding packing) | 63,74 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171501 |
| ECLASS-15.0 | 27171501 |
ETIM
| ETIM 10.0 | EC001466 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 08314f8b-dee6-4342-a061-937fc7633d86 |
Compatible products
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 OG - Marker for terminal blocks 0818328
-
UC-TM 6 YE - Marker for terminal blocks 0818331
-
UC-TM 6 BU - Marker for terminal blocks 0818344
-
UC-TM 6 RD - Marker for terminal blocks 0818357
-
UC-TM 6 GN - Marker for terminal blocks 0818360
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
Your advantages
Space saving with a narrow overall width of just 6 mm
Cost-optimized with tailored product features
Universal use with extended nominal voltage range
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem