DT-TELE-SHDSL
-
Surge protection device
2801593
Attachment plug with surge protection for two SHDSL telecommunications interfaces (ports). Connection: RJ45 (RJ12/RJ11) and plug-in screw terminal block (COMBICON). Alternatively, can be snapped onto a DIN rail.
Product details
| Product family | DATATRAB |
| IEC test classification | B2 |
| C1 | |
| C2 | |
| C3 | |
| D1 | |
| VDE requirement class | B2 |
| C1 | |
| C2 | |
| C3 | |
| D1 | |
| Type | Attachment plug for DIN rail mounting |
| Number of positions | 4 |
| Wire pairs per module | 2 |
| Connection method | RJ45 / COMBICON |
| Screw thread | M2 |
| Tightening torque | 0.22 Nm |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Dimensional drawing |
|
| Width | 25 mm |
| Height | 103 mm |
| Depth | 63 mm |
| Color | silver-colored |
| black (RAL 9005) | |
| Housing material | Die-cast zinc |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Ground/Shield |
| Maximum continuous operating voltage UC | 185 V DC |
| 130 V AC | |
| Rated current | ≤ 380 mA (25 °C) |
| Operating effective current IC at UC | ≤ 6 µA |
| Protective conductor current IPE | ≤ 4 µA |
| Nominal discharge current In (8/20) µs (line-line) | ≤ 5 kA |
| Nominal discharge current In (8/20) µs (line-ground) | ≤ 5 kA |
| Pulse discharge current Iimp (10/350) µs | 2.5 kA (Number of pulses category D1) |
| Total discharge current ITotal (8/20) µs | 10 kA |
| Nominal pulse current Ian (10/1000) µs (line-line) | 100 A |
| Nominal pulse current Ian (10/1000) µs (line-earth) | 100 A |
| Nominal pulse current Ian (10/700) µs (line-line) | 150 A |
| Nominal pulse current Ian (10/700) µs (line-earth) | 150 A |
| Voltage protection level Up (line-line) | 250 V (B2 - 100 A) |
| ≤ 250 V (C1 - 500 A) | |
| ≤ 410 V (C2 - 5 kA) | |
| ≤ 250 V (C3 - 100 A) | |
| Voltage protection level Up (line-earth) | ≤ 580 V (B2 - 100 A) |
| ≤ 580 V (C1 - 500 A) | |
| ≤ 790 V (C2 - 5 kA) | |
| ≤ 300 V (C3 - 100 A) | |
| Response time tA (line-line) | ≤ 100 ns |
| Response time tA (line-earth) | ≤ 100 ns |
| Input attenuation aE, sym. | typ. 0.3 dB (≤ 2.8 MHz / 100 Ω) |
| typ. 3 dB (≤ 25 MHz / 100 Ω) | |
| Cut-off frequency fg (3 dB), sym. in 100 Ω system | 25 MHz |
| Capacity (Core-Core) | 55 pF |
| Capacity (Core-Earth) | 7 pF |
| Resistance per path | 3.3 Ω 20 % |
| Surge protection fault message | none |
| Impulse durability (line-line) | C1 - 1 kV / 500 A |
| C2 - 10 kV / 5 kA | |
| B2 - 4 kV / 100 A | |
| Impulse durability (line-earth) | B2 - 4 kV / 100 A |
| C1 - 1 kV / 500 A | |
| C2 - 10 kV / 5 kA | |
| D1 - 1 kA |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| VDE requirement class | B2 |
| C1 | |
| C2 | |
| C3 | |
| D1 | |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-21 |
| IEC 61643-21 | |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664-1 / VDE 0110-1 |
| Standards/specifications | IEC 61643-21 |
| Note | 2002 |
| Mounting type | Connection-specific attachment plug and DIN rail, 35 mm |
| Item number | 2801593 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL3221 |
| Product key | CL3221 |
| GTIN | 4046356868457 |
| Weight per piece (including packing) | 323 g |
| Weight per piece (excluding packing) | 320 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171503 |
| ECLASS-15.0 | 27171503 |
ETIM
| ETIM 9.0 | EC000943 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a)-I, 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | c3eb5453-7278-4b91-a1ac-a71994e5219e |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem