DT-TELE-RJ45
-
Surge protection device
2882925
Attachment plug with surge protection for analog and digital telecommunications interfaces (VDSL up to 50 Mbps). Connection: RJ45 (RJ12/RJ11) and screw terminal block (COMBICON). Alternatively, can be snapped onto a DIN rail.
Product details
Product type | Surge protection for information technology |
Product family | DATATRAB |
IEC test classification | B2 |
C1 | |
C2 | |
C3 | |
D1 | |
Type | Attachment plug for DIN rail mounting |
Number of positions | 4 |
Wire pairs per module | 2 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Connection method | RJ45 / COMBICON |
Screw thread | M2 |
Tightening torque | 0.22 Nm |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 25 mm |
Height | 102 mm |
Depth | 63.5 mm |
Color | silver-colored |
black (RAL 9005) | |
Housing material | Die-cast zinc |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Ground/Shield |
Maximum continuous operating voltage UC | 185 V DC |
130 V AC | |
Rated current | ≤ 380 mA (25 °C) |
Operating effective current IC at UC | ≤ 6 µA |
Protective conductor current IPE | ≤ 4 µA |
Nominal discharge current In (8/20) µs (line-line) | ≤ 5 kA |
Nominal discharge current In (8/20) µs (line-ground) | ≤ 5 kA |
Total discharge current ITotal (8/20) µs | 10 kA |
Nominal pulse current Ian (10/1000) µs (line-line) | 100 A |
Nominal pulse current Ian (10/1000) µs (line-earth) | 100 A |
Nominal pulse current Ian (10/700) µs (line-line) | 150 A |
Nominal pulse current Ian (10/700) µs (line-earth) | 150 A |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 250 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 250 V |
Residual voltage at In (conductor-conductor) | ≤ 120 V |
Residual voltage at In (conductor-ground) | ≤ 120 V |
Voltage protection level Up (line-line) | ≤ 250 V (B2 - 4 kV / 100 A) |
≤ 250 V (C1 - 1 kV / 500 A) | |
≤ 250 V (C2 - 10 kV / 5 kA) | |
Voltage protection level Up (line-earth) | ≤ 250 V (B2 - 4 kV / 100 A) |
≤ 250 V (C1 - 1 kV / 500 A) | |
≤ 250 V (C2 - 10 kV / 5 kA) | |
Response time tA (line-line) | ≤ 100 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.5 dB (≤ 5 MHz / 100 Ω) |
typ. 0.3 dB (≤ 8 MHz/150 Ω) | |
typ. 0.3 dB (≤ 2.5 MHz / 600 Ω) | |
Cut-off frequency fg (3 dB), sym. in 100 Ω system | typ. 50 MHz |
Capacity (Core-Core) | typ. 20 pF (f= 1 MHz / VR= 0 V) |
Capacity (Core-Earth) | typ. 20 pF (f= 1 MHz / VR= 0 V) |
Resistance per path | 3.3 Ω 10 % |
Surge protection fault message | none |
Impulse durability (line-line) | B2 - 4 kV / 100 A |
C1 - 1 kV / 500 A | |
C2 - 10 kV / 5 kA | |
Impulse durability (line-earth) | B2 - 4 kV / 100 A |
C1 - 1 kV / 500 A | |
C2 - 10 kV / 5 kA | |
D1 - 1 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Standards/specifications | IEC 61643-21 |
Note | 2012 |
Standards/specifications | EN 61643-21 |
Note | 2013 |
Mounting type | Connection-specific attachment plug and DIN rail, 35 mm |
Item number | 2882925 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL3221 |
Product key | CL3221 |
GTIN | 4046356155137 |
Weight per piece (including packing) | 324,5 g |
Weight per piece (excluding packing) | 314,324 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171503 |
ECLASS-15.0 | 27171503 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a)-I, 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 385eeb3d-939f-419a-a4d2-a539f7ea43e9 |
Your advantages
Easy network integration via RJ45/COMBICON connection
No signal interference with adapted protective circuit
Can be installed in a control cabinet by removing the ground connection adapter
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem